(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rust-Prevention Paint Super Oil-Based Rust Prevention (3-1875-01)

Rust-Prevention Paint Super Oil-Based Rust Prevention (3-1875-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1875-01
3-1875-03
3-1875-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Painting area (guideline)
(㎡)
Manufacturer Product Name Amount Of Content

฿ 642.80

PREVENTIVE PAINTS 1 Piece(s) 8 Day(s) Red Rust 1 Coating: 8 m2 Rust-Proof Paint, Super Oily Rust-Proof, Rust Red 0.7 1 Can (0.7 L)

฿ 1,377.04

PREVENTIVE PAINTS 1 Piece(s) 8 Day(s) Red Rust 1 Coating: 20 m2 Rust-Proof Paint, Super Oily Rust-Proof, Rust Red 1.6 1 Can (1.6 L)

฿ 1,957.31

PREVENTIVE PAINTS 2 Piece(s) 8 Day(s) Gray 1 Coating: 20 m2 Rust-Proof Paint, Super Oily Rust-Proof, Gray 1.6 1 Can (1.6 L)

Basic Specifications

  • Product uses
    Rust-preventing paint
  • Product Type
    Paint (can)
  • Specifications
    Oil-based
  • Main Ingredient
    Rust prevention extender, phthalic acid resin, boiled oil, desiccant, additive, solvent
  • Drying Time (Guide)(Minute)
    Dry to touch 120 (20°C)
  • Footnotes
    Fire Services Act: non-hazardous material (designated flammable)
  • Specification details
    Oil-based brushing paint
  • Application details
    Rust prevention for iron indoors and outdoors

Product Description

Alkyd resin type general rustproofing paint.
[Features]
· Easy to paint with due to its large coverage and excellent brush handling. Offers excellent workability.
· Can be used as a top coat for water-based paints and various oil-based paints (except for 2-component and lacquer type paints).
[Applications]
· For rustproofing interior and exterior iron parts such as gates, shutters, fences, steel frames and window frames.

Part Number
3-1875-01
3-1875-03
3-1875-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Painting area (guideline)
(㎡)
Manufacturer Product Name Amount Of Content

฿ 642.80

PREVENTIVE PAINTS 1 Piece(s) 8 Day(s) Red Rust 1 Coating: 8 m2 Rust-Proof Paint, Super Oily Rust-Proof, Rust Red 0.7 1 Can (0.7 L)

฿ 1,377.04

PREVENTIVE PAINTS 1 Piece(s) 8 Day(s) Red Rust 1 Coating: 20 m2 Rust-Proof Paint, Super Oily Rust-Proof, Rust Red 1.6 1 Can (1.6 L)

฿ 1,957.31

PREVENTIVE PAINTS 2 Piece(s) 8 Day(s) Gray 1 Coating: 20 m2 Rust-Proof Paint, Super Oily Rust-Proof, Gray 1.6 1 Can (1.6 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Rust Prevention Paint Super Oil-Based Rust Prevention Specifications

Rust Prevention Paint Super Oil-Based Rust Prevention: Related images

Rust Prevention Paint Super Oil-Based Rust Prevention external appearance

Rust Prevention Paint Super Oil-Based Rust Prevention: Related images

Color: Rust red

Rust Prevention Paint Super Oil-Based Rust Prevention: Related images

Color: Slate

  • Color: Rust red, slate
  • Capacity: 0.7, 1.6 L
  • Paint type: Oil-based brushing paint
  • Composition: Rust prevention extender, phthalic acid resin, boiled oil, desiccant, additives, solvent
  • Coverage (1 application, for reference): Approximately 0.7 L/8 m2; 1.6 L/20 m2
  • Drying time (for reference): Dry to the touch in 2 hours at 20°C
  • Applications: Rust prevention for iron indoors and outdoors

Characteristics/Precautions

  • Fire Service Act of Japan: non-hazardous material (designated flammable goods)
  • Cannot be used with strong solvent-type top coat paints such as 2-component and lacquer type paints.

Developer's Perspective

 

We are actively engaged in product development of repair paints and spray paints to meet the demands of all kinds of work sites.
In addition, our safe and secure products have earned high praise in the market even in light of recent problematic workplace-related regulations.