(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Ductless, Fume Hood (2-207-03)

Draft, Ductless, Fume Hood (2-207-03)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-207-01 SALE
2-207-02 SALE
2-207-03 SALE
2-207-04 SALE
2-207-05 SALE
2-207-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Material Weight
(kg)
Specifications Manufacturer Model Number Filter Power Supply Air Volume Details Internal dimensions
(mm)
Footnotes Average surface speed Average surface speed Quantity

฿ 225,576.00

฿ 185,761.84

FUME HOOD 1 Piece(s) 40 Day(s) 780×600×1010 Front panel: PMMA (Acrylic), Side panel: Steel (-ECO 2) / PMMA (Acrylic) (Other), Working surface: Tempered glass (-01 to 04 only) Approximately 43 Compliant with French AFNORNEX15-211 Standard/English BS7289-2001 Standard CRUMA ECO2 Filter Usage Count: 1 220 VAC (Transformer is sold separately) 175kL/k㎡ 770×560×760 * A filter is not provided. Select a filter that matches the suction target. 0.4~0.6m/s 0.5m/kL 1 unit

฿ 318,166.00

฿ 262,009.70

FUME HOOD 1 Piece(s) 40 Day(s) 600×600×930 Front panel: PMMA (Acrylic), Side panel: Steel (-ECO 2) / PMMA (Acrylic) (Other), Working surface: Tempered glass (-01 to 04 only) Approximately 43 Compliant with French AFNORNEX15-211 Standard/English BS7289-2001 Standard CRUMA 670G Filter Usage Count: 1 220 VAC (Transformer is sold separately) 155kL/k㎡ 575×560×630 * A filter is not provided. Select a filter that matches the suction target. 0.4~0.6m/s 0.4~0.6m/kL 1 unit

฿ 375,354.00

฿ 309,104.02

FUME HOOD 1 Piece(s) 40 Day(s) 800×600×1030 Front panel: PMMA (Acrylic), Side panel: Steel (-ECO 2) / PMMA (Acrylic) (Other), Working surface: Tempered glass (-01 to 04 only) Approximately 52 Compliant with French AFNORNEX15-211 Standard/English BS7289-2001 Standard CRUMA 870G Filter Usage Count: 1 220 VAC (Transformer is sold separately) 175kL/k㎡ 775×560×740 * A filter is not provided. Select a filter that matches the suction target. 0.4~0.6m/s 0.4~0.6m/kL 1 unit

฿ 318,166.00

฿ 262,009.70

FUME HOOD 1 Piece(s) 40 Day(s) 600×600×930 Front panel: PMMA (Acrylic), Side panel: Steel (-ECO 2) / PMMA (Acrylic) (Other), Working surface: Tempered glass (-01 to 04 only) Approximately 43 Compliant with French AFNORNEX15-211 Standard/English BS7289-2001 Standard CRUMA 670GS Filter Usage Count: 2 220 VAC (Transformer is sold separately) 150kL/k㎡ 575×560×630 * A filter is not provided. Select a filter that matches the suction target. 0.4~0.6m/s 0.4~0.6m/kL 1 unit

฿ 375,354.00

฿ 309,104.02

FUME HOOD 1 Piece(s) 40 Day(s) 800×600×1030 Front panel: PMMA (Acrylic), Side panel: Steel (-ECO 2) / PMMA (Acrylic) (Other), Working surface: Tempered glass (-01 to 04 only) Approximately 52 Compliant with French AFNORNEX15-211 Standard/English BS7289-2001 Standard CRUMA 870GS Filter Usage Count: 2 220 VAC (Transformer is sold separately) 170kL/k㎡ 775×560×740 * A filter is not provided. Select a filter that matches the suction target. 0.4~0.6m/s 0.4~0.6m/kL 1 unit

฿ 19,592.00

฿ 15,673.60

FUME HOOD 1 Piece(s) 19 Day(s) - - - - Transformer 100/220 V 600 VA - - - - - - - 1 pc.

Basic Specifications

  • Product Type
    Fume Hood
  • Product Name
    Ductless, Fume Hood

Product Description

[Features]
· It does not require duct/piping construction and can be used immediately after installation.
· Its compact design does not take up any space, allowing it to be installed on a desk (also possible to mount a linear slide).
· The filter check will be notified by alarm every 60 hours of operation.
· The safety design sets off an alarm buzzer when the front panel is open.

Part Number
2-207-01 SALE
2-207-02 SALE
2-207-03 SALE
2-207-04 SALE
2-207-05 SALE
2-207-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Material Weight
(kg)
Specifications Manufacturer Model Number Filter Power Supply Air Volume Details Internal dimensions
(mm)
Footnotes Average surface speed Average surface speed Quantity

฿ 225,576.00

฿ 185,761.84

FUME HOOD 1 Piece(s) 40 Day(s) 780×600×1010 Front panel: PMMA (Acrylic), Side panel: Steel (-ECO 2) / PMMA (Acrylic) (Other), Working surface: Tempered glass (-01 to 04 only) Approximately 43 Compliant with French AFNORNEX15-211 Standard/English BS7289-2001 Standard CRUMA ECO2 Filter Usage Count: 1 220 VAC (Transformer is sold separately) 175kL/k㎡ 770×560×760 * A filter is not provided. Select a filter that matches the suction target. 0.4~0.6m/s 0.5m/kL 1 unit

฿ 318,166.00

฿ 262,009.70

FUME HOOD 1 Piece(s) 40 Day(s) 600×600×930 Front panel: PMMA (Acrylic), Side panel: Steel (-ECO 2) / PMMA (Acrylic) (Other), Working surface: Tempered glass (-01 to 04 only) Approximately 43 Compliant with French AFNORNEX15-211 Standard/English BS7289-2001 Standard CRUMA 670G Filter Usage Count: 1 220 VAC (Transformer is sold separately) 155kL/k㎡ 575×560×630 * A filter is not provided. Select a filter that matches the suction target. 0.4~0.6m/s 0.4~0.6m/kL 1 unit

฿ 375,354.00

฿ 309,104.02

FUME HOOD 1 Piece(s) 40 Day(s) 800×600×1030 Front panel: PMMA (Acrylic), Side panel: Steel (-ECO 2) / PMMA (Acrylic) (Other), Working surface: Tempered glass (-01 to 04 only) Approximately 52 Compliant with French AFNORNEX15-211 Standard/English BS7289-2001 Standard CRUMA 870G Filter Usage Count: 1 220 VAC (Transformer is sold separately) 175kL/k㎡ 775×560×740 * A filter is not provided. Select a filter that matches the suction target. 0.4~0.6m/s 0.4~0.6m/kL 1 unit

฿ 318,166.00

฿ 262,009.70

FUME HOOD 1 Piece(s) 40 Day(s) 600×600×930 Front panel: PMMA (Acrylic), Side panel: Steel (-ECO 2) / PMMA (Acrylic) (Other), Working surface: Tempered glass (-01 to 04 only) Approximately 43 Compliant with French AFNORNEX15-211 Standard/English BS7289-2001 Standard CRUMA 670GS Filter Usage Count: 2 220 VAC (Transformer is sold separately) 150kL/k㎡ 575×560×630 * A filter is not provided. Select a filter that matches the suction target. 0.4~0.6m/s 0.4~0.6m/kL 1 unit

฿ 375,354.00

฿ 309,104.02

FUME HOOD 1 Piece(s) 40 Day(s) 800×600×1030 Front panel: PMMA (Acrylic), Side panel: Steel (-ECO 2) / PMMA (Acrylic) (Other), Working surface: Tempered glass (-01 to 04 only) Approximately 52 Compliant with French AFNORNEX15-211 Standard/English BS7289-2001 Standard CRUMA 870GS Filter Usage Count: 2 220 VAC (Transformer is sold separately) 170kL/k㎡ 775×560×740 * A filter is not provided. Select a filter that matches the suction target. 0.4~0.6m/s 0.4~0.6m/kL 1 unit

฿ 19,592.00

฿ 15,673.60

FUME HOOD 1 Piece(s) 19 Day(s) - - - - Transformer 100/220 V 600 VA - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1