(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laboratory Stool (Fixed Leg)

Laboratory Stool (Fixed Leg)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9376-01

  • Product Type
    Other
  • Material
    Steel
  • Seat Width(mm)
    300
  • Manufacturer Product Name
    Laboratory Stool CH-120X
  • Manufacturer Model Number
    CH-120X
  • Height(mm)
    420~550
  • Weight(kg)
    4.4
  • Detailed Material
    Sheet: vinyl, main body: steel
  • Specifications
    Fixed legs. Leg size: 460 mm (diagonal).
  • Capacity
    1 Leg
Part Number
2-9376-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,207.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Steel
  • Seat Width(mm)
    300
  • Manufacturer Product Name
    Laboratory Stool CH-120X
  • Manufacturer Model Number
    CH-120X
  • Height(mm)
    420~550
  • Weight(kg)
    4.4
  • Detailed Material
    Sheet: vinyl, main body: steel
  • Specifications
    Fixed legs. Leg size: 460 mm (diagonal).
  • Capacity
    1 Leg

Specifications of 2-9376-01

  • Product Type
    Other
  • Material
    Steel
  • Seat Width(mm)
    300
  • Manufacturer Product Name
    Laboratory Stool CH-120X
  • Manufacturer Model Number
    CH-120X
  • Height(mm)
    420~550
  • Weight(kg)
    4.4
  • Detailed Material
    Sheet: vinyl, main body: steel
  • Specifications
    Fixed legs. Leg size: 460 mm (diagonal).
  • Capacity
    1 Leg
Part Number
2-9376-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,207.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1