(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Color Trend Chair (High Type) (3-1471-01)

Color Trend Chair (High Type) (3-1471-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1471-01
3-1471-02
3-1471-03
3-1471-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Capacity

฿ 15,833.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Pink Color Trend Chair CTC-HBP 1 Leg

฿ 15,833.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Blue Color Trend Chair CTC-HBBL 1 Leg

฿ 15,833.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) White Color Trend Chair CTC-HBW 1 Leg

฿ 15,833.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Black Color Trend Chair CTC-HBBK 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Steel
  • Size(mm)
    φ400×600~850
  • Details Type
    High Type
  • Seat Width(mm)
    365×380
  • Sitting Height(mm)
    750~900
  • Manufacturer Model Number
    CTC-HB
  • Weight(kg)
    6
  • Detailed Material
    Leg Main Body: Steel (Chrome Plating), Seat: PVC Leather(Inner Material: Urethane Foam Low Rebound Urethane), Caster: Styrene Resin
  • Capacity
    1 Leg

Product Description

[Features]
· Equipped with an intermediate footrest that's convenient for use in high position.
· Gas cylinder stroke is long, enabling extended standing work.
· The seat is an integrated type with back support.

Part Number
3-1471-01
3-1471-02
3-1471-03
3-1471-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Capacity

฿ 15,833.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Pink Color Trend Chair CTC-HBP 1 Leg

฿ 15,833.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Blue Color Trend Chair CTC-HBBL 1 Leg

฿ 15,833.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) White Color Trend Chair CTC-HBW 1 Leg

฿ 15,833.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Black Color Trend Chair CTC-HBBK 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1