(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-1472-01 |
3-1472-02 |
3-1472-03 |
3-1472-04 |
3-1473-01 |
3-1473-02 |
3-1473-03 |
3-1473-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Details Type | Color | Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,300.00 ฿ 11,440.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×490~680 | No Back | Pink | Color Trend Chair CTC-P | CTC | 1 Leg | ||
฿ 14,300.00 ฿ 11,440.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×490~680 | No Back | Blue | Color Trend Chair CTC-BL | CTC | 1 Leg | ||
฿ 14,300.00 ฿ 11,440.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×490~680 | No Back | White | Color Trend Chair CTC-W | CTC | 1 Leg | ||
฿ 14,300.00 ฿ 11,440.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×490~680 | No Back | Black | Color Trend Chair CTC-BK | CTC | 1 Leg | ||
฿ 16,330.00 ฿ 13,064.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×690~880 | Includes Back | Pink | Color Trend Chair CTC-BP | CTC-B | 1 Leg | ||
฿ 16,330.00 ฿ 13,064.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×690~880 | Includes Back | Blue | Color Trend Chair CTC-BBL | CTC-B | 1 Leg | ||
฿ 16,330.00 ฿ 13,064.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×690~880 | Includes Back | White | Color Trend Chair CTC-BW | CTC-B | 1 Leg | ||
฿ 16,330.00 ฿ 13,064.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×690~880 | Includes Back | Black | Color Trend Chair CTC-BBK | CTC-B | 1 Leg |
[Features]
· A chair that is color coordinated all the way from the casters to the back plate.
Part Number |
---|
3-1472-01 |
3-1472-02 |
3-1472-03 |
3-1472-04 |
3-1473-01 |
3-1473-02 |
3-1473-03 |
3-1473-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Details Type | Color | Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,300.00 ฿ 11,440.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×490~680 | No Back | Pink | Color Trend Chair CTC-P | CTC | 1 Leg | ||
฿ 14,300.00 ฿ 11,440.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×490~680 | No Back | Blue | Color Trend Chair CTC-BL | CTC | 1 Leg | ||
฿ 14,300.00 ฿ 11,440.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×490~680 | No Back | White | Color Trend Chair CTC-W | CTC | 1 Leg | ||
฿ 14,300.00 ฿ 11,440.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×490~680 | No Back | Black | Color Trend Chair CTC-BK | CTC | 1 Leg | ||
฿ 16,330.00 ฿ 13,064.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×690~880 | Includes Back | Pink | Color Trend Chair CTC-BP | CTC-B | 1 Leg | ||
฿ 16,330.00 ฿ 13,064.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×690~880 | Includes Back | Blue | Color Trend Chair CTC-BBL | CTC-B | 1 Leg | ||
฿ 16,330.00 ฿ 13,064.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×690~880 | Includes Back | White | Color Trend Chair CTC-BW | CTC-B | 1 Leg | ||
฿ 16,330.00 ฿ 13,064.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | φ400×690~880 | Includes Back | Black | Color Trend Chair CTC-BBK | CTC-B | 1 Leg |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?