(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Colorful Standard Chair (2-664-01)

Colorful Standard Chair (2-664-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-664-01
2-664-02
2-664-03
2-664-04
2-665-01
2-665-02
2-665-03
2-665-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Sitting Height
(mm)
Manufacturer Product Name Manufacturer Model Number Capacity

฿ 14,350.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Without foot rest ring Black 410~505 Colorful Standard Chair LSN-BK LSN-BK 1 Leg

฿ 14,350.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Without foot rest ring Pink 410~505 Colorful Standard Chair LSN-P LSN-P 1 Leg

฿ 14,350.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Without foot rest ring Blue 410~505 Colorful Standard Chair LSN-B LSN-B 1 Leg

฿ 14,350.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Without foot rest ring Orange 410~505 Colorful Standard Chair LSN-O LSN-O 1 Leg

฿ 15,338.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) With foot rest ring Black 460~615 Colorful Standard Chair LSN-BKR LSN-BKR 1 Leg

฿ 15,338.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) With foot rest ring Pink 460~615 Colorful Standard Chair LSN-PR LSN-PR 1 Leg

฿ 15,338.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) With foot rest ring Blue 460~615 Colorful Standard Chair LSN-BR LSN-BR 1 Leg

฿ 15,338.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) With foot rest ring Orange 460~615 Colorful Standard Chair LSN-OR LSN-OR 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Plastic
  • Caster Diameter(mm)
    φ50
  • Size of Seat Surface(mm)
    430×430
  • Detailed Material
    Backing, seat: urethane foam, adhesive material: vinyl leather, legs/chrome plated, caster: nylon
  • Lift method
    Gas Cylinder Type
  • Capacity
    1 Leg

Product Description

[Features]
· The venerable standard chair is now available in a wide variety of colors.
· A color with good chromaticity that brightens the room.
· The seat and back plate are made from urethane foam with a three-dimensional structure that minimizes the stress on the body.
· Casters and gas cylinders have excellent durability.

Part Number
2-664-01
2-664-02
2-664-03
2-664-04
2-665-01
2-665-02
2-665-03
2-665-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Sitting Height
(mm)
Manufacturer Product Name Manufacturer Model Number Capacity

฿ 14,350.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Without foot rest ring Black 410~505 Colorful Standard Chair LSN-BK LSN-BK 1 Leg

฿ 14,350.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Without foot rest ring Pink 410~505 Colorful Standard Chair LSN-P LSN-P 1 Leg

฿ 14,350.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Without foot rest ring Blue 410~505 Colorful Standard Chair LSN-B LSN-B 1 Leg

฿ 14,350.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Without foot rest ring Orange 410~505 Colorful Standard Chair LSN-O LSN-O 1 Leg

฿ 15,338.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) With foot rest ring Black 460~615 Colorful Standard Chair LSN-BKR LSN-BKR 1 Leg

฿ 15,338.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) With foot rest ring Pink 460~615 Colorful Standard Chair LSN-PR LSN-PR 1 Leg

฿ 15,338.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) With foot rest ring Blue 460~615 Colorful Standard Chair LSN-BR LSN-BR 1 Leg

฿ 15,338.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) With foot rest ring Orange 460~615 Colorful Standard Chair LSN-OR LSN-OR 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1