(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Electricity Checker FMX-004

Static Electricity Checker FMX-004

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-7990-12

  • Product Type
    Static Electricity Checker
  • Size (Body)(mm)
    73X25X115
  • Weight(g)
    140
  • Measuring Range
    AUTO Mode/0-±1.49 kV (Lo Range) / ±1.0 kV-±30.0 kV(Hi Range), Low Mode/0-±3.00 kV, Hi Mode/0-±30.0 kV, Ion Balance Measurement/0-±300 V
  • Product Name
    Static Electricity Checker FMX-004
  • Manufacturer Model Number
    FMX-004
  • Power Supply(V)
    006P (9 V) 1 Battery (For testing)
  • Specifications
    With Hold and Auto Off Functionality
  • Measured Distance
    25±0.5mm
  • Analog Output
    AUTO mode / 0 to ±3.0 V (0 to 30.0 kV), Low mode / 0 to ±3.0 V (0 to ±3.00 kV), Hi mode / 0 to ±3.0 V (0 to ±30.0 kV), ion balance measurement / 0 to ±3.0 V (0 to ±300 V)
  • Response Speed
    1 sec max
  • Sampling speed
    5 times/sec
  • Amount Of Content
    1 unit
Part Number
6-7990-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 41,633.00

฿ 33,306.40

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Static Electricity Checker
  • Size (Body)(mm)
    73X25X115
  • Weight(g)
    140
  • Measuring Range
    AUTO Mode/0-±1.49 kV (Lo Range) / ±1.0 kV-±30.0 kV(Hi Range), Low Mode/0-±3.00 kV, Hi Mode/0-±30.0 kV, Ion Balance Measurement/0-±300 V
  • Product Name
    Static Electricity Checker FMX-004
  • Manufacturer Model Number
    FMX-004
  • Power Supply(V)
    006P (9 V) 1 Battery (For testing)
  • Specifications
    With Hold and Auto Off Functionality
  • Measured Distance
    25±0.5mm
  • Analog Output
    AUTO mode / 0 to ±3.0 V (0 to 30.0 kV), Low mode / 0 to ±3.0 V (0 to ±3.00 kV), Hi mode / 0 to ±3.0 V (0 to ±30.0 kV), ion balance measurement / 0 to ±3.0 V (0 to ±300 V)
  • Response Speed
    1 sec max
  • Sampling speed
    5 times/sec
  • Amount Of Content
    1 unit

Specifications of 6-7990-12

  • Product Type
    Static Electricity Checker
  • Size (Body)(mm)
    73X25X115
  • Weight(g)
    140
  • Measuring Range
    AUTO Mode/0-±1.49 kV (Lo Range) / ±1.0 kV-±30.0 kV(Hi Range), Low Mode/0-±3.00 kV, Hi Mode/0-±30.0 kV, Ion Balance Measurement/0-±300 V
  • Product Name
    Static Electricity Checker FMX-004
  • Manufacturer Model Number
    FMX-004
  • Power Supply(V)
    006P (9 V) 1 Battery (For testing)
  • Specifications
    With Hold and Auto Off Functionality
  • Measured Distance
    25±0.5mm
  • Analog Output
    AUTO mode / 0 to ±3.0 V (0 to 30.0 kV), Low mode / 0 to ±3.0 V (0 to ±3.00 kV), Hi mode / 0 to ±3.0 V (0 to ±30.0 kV), ion balance measurement / 0 to ±3.0 V (0 to ±300 V)
  • Response Speed
    1 sec max
  • Sampling speed
    5 times/sec
  • Amount Of Content
    1 unit
Part Number
6-7990-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 41,633.00

฿ 33,306.40

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1