(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-5293-02 |
1-5293-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight (g) |
Product Name | Manufacturer Model Number | Output | Power Supply | Specification details | Noise | Capacity | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,700.00 ฿ 20,560.00 |
IONIZERS | 1 Piece(s) | 19 Day(s) | 220 | Ion Air Compressor CA-30 | CA-30 | - | AC Adapter (Included) or AA Batteries x 4 (Sold Separately) | Usage Air: 0.07-0.45 MPa | - | - | 1 unit | ||
฿ 71,713.00 ฿ 62,748.88 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 40 Day(s) | Compressor Body: 10 kg, Ion Duster Gun: 220 | Ion Air Compressor IC-3-SET | IC-3-SET | Rated Output: 200 W | Compressor Body: 100 VAC 50/60 Hz, Ion Duster Gun: AC Adapter (Included) or AA Batteries x 4 pcs (Sold Separately) | Air used: 0.2 to 0.65 MPa; Control range: 0.5 to 0.65 MPa; when 0.5 MPa: 50 Hz/10 L/min, 60 Hz/11 L/min; Air port diameter: ø4 single-action coupler when shipped; Residual pressure valve: yes; Nozzle diameter: φ1.2 mm | Noise level: 54 dB | Tank: 400 mL | 1 Set |
[Features]
· IC-3-SET is a set containing a low-noise, oil-less compressor and ion duster gun.
Part Number |
---|
1-5293-02 |
1-5293-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight (g) |
Product Name | Manufacturer Model Number | Output | Power Supply | Specification details | Noise | Capacity | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,700.00 ฿ 20,560.00 |
IONIZERS | 1 Piece(s) | 19 Day(s) | 220 | Ion Air Compressor CA-30 | CA-30 | - | AC Adapter (Included) or AA Batteries x 4 (Sold Separately) | Usage Air: 0.07-0.45 MPa | - | - | 1 unit | ||
฿ 71,713.00 ฿ 62,748.88 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 40 Day(s) | Compressor Body: 10 kg, Ion Duster Gun: 220 | Ion Air Compressor IC-3-SET | IC-3-SET | Rated Output: 200 W | Compressor Body: 100 VAC 50/60 Hz, Ion Duster Gun: AC Adapter (Included) or AA Batteries x 4 pcs (Sold Separately) | Air used: 0.2 to 0.65 MPa; Control range: 0.5 to 0.65 MPa; when 0.5 MPa: 50 Hz/10 L/min, 60 Hz/11 L/min; Air port diameter: ø4 single-action coupler when shipped; Residual pressure valve: yes; Nozzle diameter: φ1.2 mm | Noise level: 54 dB | Tank: 400 mL | 1 Set |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?