(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Static Gan (Simple Type)

Anti-Static Gan (Simple Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9739-01

  • Product Type
    Spot Type
  • Type
    AC System
  • Size(mm)
    350
  • Specifications
    Negative Polarity Type
  • Weight(g)
    730 (including cables)
  • Power Consumption
    10VA
  • Product Name
    Charging gun GC50S-N
  • Manufacturer Model Number
    GC50S-N
  • Effective range
    50~250mm
  • Accessory
    Corona Discharge Electrode, Power Cable (2 m), Ground Wire (3 m)
  • Specification details
    Grounding: 100 Ω or less
  • Footnotes
    * Also applicable to positive polarity. Contact us for more information.
  • Input Voltage
    AC100V50/60Hz
  • Maximum Output Voltage
    50 kVDC (fixed)
  • Maximum Output Voltage
    20μA
  • Amount Of Content
    1 unit
Part Number
2-9739-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 78,643.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Spot Type
  • Type
    AC System
  • Size(mm)
    350
  • Specifications
    Negative Polarity Type
  • Weight(g)
    730 (including cables)
  • Power Consumption
    10VA
  • Product Name
    Charging gun GC50S-N
  • Manufacturer Model Number
    GC50S-N
  • Effective range
    50~250mm
  • Accessory
    Corona Discharge Electrode, Power Cable (2 m), Ground Wire (3 m)
  • Specification details
    Grounding: 100 Ω or less
  • Footnotes
    * Also applicable to positive polarity. Contact us for more information.
  • Input Voltage
    AC100V50/60Hz
  • Maximum Output Voltage
    50 kVDC (fixed)
  • Maximum Output Voltage
    20μA
  • Amount Of Content
    1 unit

Specifications of 2-9739-01

  • Product Type
    Spot Type
  • Type
    AC System
  • Size(mm)
    350
  • Specifications
    Negative Polarity Type
  • Weight(g)
    730 (including cables)
  • Power Consumption
    10VA
  • Product Name
    Charging gun GC50S-N
  • Manufacturer Model Number
    GC50S-N
  • Effective range
    50~250mm
  • Accessory
    Corona Discharge Electrode, Power Cable (2 m), Ground Wire (3 m)
  • Specification details
    Grounding: 100 Ω or less
  • Footnotes
    * Also applicable to positive polarity. Contact us for more information.
  • Input Voltage
    AC100V50/60Hz
  • Maximum Output Voltage
    50 kVDC (fixed)
  • Maximum Output Voltage
    20μA
  • Amount Of Content
    1 unit
Part Number
2-9739-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 78,643.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1