(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Coat, ASLAB Lab Coat (Large Pockets / For Men)

White Coat, ASLAB Lab Coat (Large Pockets / For Men)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9413-01

  • Product Type
    White coat
  • Size
    S
  • Color
    White based
  • Chest circumference(cm)
    109
  • Garment length(cm)
    100
  • Shoulder Width(cm)
    42
  • Sleeve length(cm)
    55
  • Manufacturer Product Name
    ASLAB White Coat for Male AL-MWD S
  • Manufacturer Model
    AL-MWD
  • JAN Code
    4571110731680
  • Specification details
    Strings in cuffs. Space for writing name.
  • Material
    Polyester 65%, Cotton 35%
  • Amount Of Content
    1 Pair
Part Number
2-9413-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,350.00

WHITE COAT 1 Piece(s) 16 Day(s) 1 Pair

Basic Specifications

  • Product Type
    White coat
  • Size
    S
  • Color
    White based
  • Chest circumference(cm)
    109
  • Garment length(cm)
    100
  • Shoulder Width(cm)
    42
  • Sleeve length(cm)
    55
  • Manufacturer Product Name
    ASLAB White Coat for Male AL-MWD S
  • Manufacturer Model
    AL-MWD
  • JAN Code
    4571110731680
  • Specification details
    Strings in cuffs. Space for writing name.
  • Material
    Polyester 65%, Cotton 35%
  • Amount Of Content
    1 Pair

Product Description

[Features]
· A large pocket type that can store notebooks, calculators, tablet PCs and the like is now available.
· The large pocket size (length 147 x width 210 mm) is about half the size of A4 and allows storage of notebooks, calculators, tablet PCs, etc.
· Comes with a hook that prevents pens in chest pockets from falling out, and is also convenient for preventing safety glasses hung by their earpieces from falling.
· A material unlikely to wrinkle after washing is used for this product.

Specifications of 2-9413-01

  • Product Type
    White coat
  • Size
    S
  • Color
    White based
  • Chest circumference(cm)
    109
  • Garment length(cm)
    100
  • Shoulder Width(cm)
    42
  • Sleeve length(cm)
    55
  • Manufacturer Product Name
    ASLAB White Coat for Male AL-MWD S
  • Manufacturer Model
    AL-MWD
  • JAN Code
    4571110731680
  • Specification details
    Strings in cuffs. Space for writing name.
  • Material
    Polyester 65%, Cotton 35%
  • Amount Of Content
    1 Pair
Part Number
2-9413-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,350.00

WHITE COAT 1 Piece(s) 16 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1