(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-1798-03 |
3-1798-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Garment length (cm) |
Chest circumference (cm) |
Waist (cm) |
Manufacturer Product Name | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 786.72 |
WORK CLOTHES | 1 Piece(s) | Same day | L | 83 | 128 | 120 | Paint clothes, top and bottom set, with center chest pocket (fastener) L | 1 Pair | ||
฿ 858.20 |
WORK CLOTHES | 1 Piece(s) | Same day | LL | 85 | 148 | 128 | Paint clothes, top and bottom set, with center chest pocket (fastener) LL | 1 Pair |
[Features]
· 100% cotton makes it breathable and comfortable, and provides excellent sweat absorption.
Part Number |
---|
3-1798-03 |
3-1798-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Garment length (cm) |
Chest circumference (cm) |
Waist (cm) |
Manufacturer Product Name | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 786.72 |
WORK CLOTHES | 1 Piece(s) | Same day | L | 83 | 128 | 120 | Paint clothes, top and bottom set, with center chest pocket (fastener) L | 1 Pair | ||
฿ 858.20 |
WORK CLOTHES | 1 Piece(s) | Same day | LL | 85 | 148 | 128 | Paint clothes, top and bottom set, with center chest pocket (fastener) LL | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?