(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE Ionizer

ASPURE Ionizer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-2161-01

  • Product Type
    Fan Type
  • Type
    Direct current method
  • Size(mm)
    175X90X200
  • Specifications
    Discharge type: DC
  • Weight(g)
    Approx. 1.8 (kg)
  • Power Consumption
    15W
  • Product Name
    ASPURE Ionizer AIN-CDC
  • Manufacturer Model Number
    AIN-CDC
  • Power Supply
    AC100V50/60Hz
  • Accessory
    AC Adapter, Ground Wire
  • Air Amount
    Approximately 1.4 m/s or more
  • Ozone Generation Amount
    0.03ppm or Less
  • Ion Balance
    ±5 V or less
  • Amount Of Content
    1 unit
Part Number
2-2161-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 30,687.00

STATIC ELECTRICITY REMOVAL TO 1 Piece(s) 5 Day(s) 1 unit

Basic Specifications

  • Product Type
    Fan Type
  • Type
    Direct current method
  • Size(mm)
    175X90X200
  • Specifications
    Discharge type: DC
  • Weight(g)
    Approx. 1.8 (kg)
  • Power Consumption
    15W
  • Product Name
    ASPURE Ionizer AIN-CDC
  • Manufacturer Model Number
    AIN-CDC
  • Power Supply
    AC100V50/60Hz
  • Accessory
    AC Adapter, Ground Wire
  • Air Amount
    Approximately 1.4 m/s or more
  • Ozone Generation Amount
    0.03ppm or Less
  • Ion Balance
    ±5 V or less
  • Amount Of Content
    1 unit

Specifications of 2-2161-01

  • Product Type
    Fan Type
  • Type
    Direct current method
  • Size(mm)
    175X90X200
  • Specifications
    Discharge type: DC
  • Weight(g)
    Approx. 1.8 (kg)
  • Power Consumption
    15W
  • Product Name
    ASPURE Ionizer AIN-CDC
  • Manufacturer Model Number
    AIN-CDC
  • Power Supply
    AC100V50/60Hz
  • Accessory
    AC Adapter, Ground Wire
  • Air Amount
    Approximately 1.4 m/s or more
  • Ozone Generation Amount
    0.03ppm or Less
  • Ion Balance
    ±5 V or less
  • Amount Of Content
    1 unit
Part Number
2-2161-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 30,687.00

STATIC ELECTRICITY REMOVAL TO 1 Piece(s) 5 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1