(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-1488-01 |
3-1488-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Material | Product Name | Weight (kg) |
Manufacturer Model Number | Power Supply | Specification details | Resolution | Measurement accuracy | Measuring interval | Sensor | Measuring Range | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,461.88 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 90×15×55 | - | NFC Temperature and Humidity Logger AS-215LFA | Approximately 0.07 | AS-215LFA | CR2477 Lithium Battery x 1 (Included for Testing), Battery Life: About 1 Year | Interface: Wireless communication with FeLica communication standard. Memory capacity: 16,000 data. Waterproof performance: Immersion resistance (IP67). | Temperature: 0.1°C, Humidity: 0.1% | Temperature: ±0.3°C (-10 to 50°C), Humidity: ±5% RH | 1 min. - 255 min. in 1 min. increments | Capacitance Type | Temperature: -40 to 80°C, Humidity: 0% to 90% RH | 1 unit | ||
฿ 701.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 92.0×16.4×66.5 | Body: PVC (Vinyl chloride resin) | Holder for NFC Thermo-Hygrometer Data Logger Window | - | Window holder | - | Fixing Method: Adhesive Sheet Attachment | - | - | - | - | - | 1 pc. |
[Features]
· Can be connected to a desiccator or the like to retrieve data without opening the door.
· Data can be read out by an NFC enabled smart phone or NFC communication reader (RC-S330/S).
· The large liquid crystal display facilitates temperature control in the interior.
· Can be attached to the inside of the window using optional holder.
Part Number |
---|
3-1488-01 |
3-1488-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Material | Product Name | Weight (kg) |
Manufacturer Model Number | Power Supply | Specification details | Resolution | Measurement accuracy | Measuring interval | Sensor | Measuring Range | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,461.88 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 90×15×55 | - | NFC Temperature and Humidity Logger AS-215LFA | Approximately 0.07 | AS-215LFA | CR2477 Lithium Battery x 1 (Included for Testing), Battery Life: About 1 Year | Interface: Wireless communication with FeLica communication standard. Memory capacity: 16,000 data. Waterproof performance: Immersion resistance (IP67). | Temperature: 0.1°C, Humidity: 0.1% | Temperature: ±0.3°C (-10 to 50°C), Humidity: ±5% RH | 1 min. - 255 min. in 1 min. increments | Capacitance Type | Temperature: -40 to 80°C, Humidity: 0% to 90% RH | 1 unit | ||
฿ 701.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 92.0×16.4×66.5 | Body: PVC (Vinyl chloride resin) | Holder for NFC Thermo-Hygrometer Data Logger Window | - | Window holder | - | Fixing Method: Adhesive Sheet Attachment | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?