(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Economy Rag for Oil, Assorted Colors

Economy Rag for Oil, Assorted Colors

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-1870-01

  • Product Type
    Cloth waste
  • Cloth material
    Towel
  • Fabric
    Used
  • Type
    Dry
  • Size(mm)
    30-50 cm Square (Irregular)
  • Details Type
    Wiping rags for oil only
  • Material
    Cotton / Synthetic Fiber
  • Color
    Motley
  • Manufacturer Product Name
    Economy Rag for Oil, Assorted Colors
  • Manufacturer Model Number
    W0272
  • Number Contained In Packet
    1 Set (2 kg x 5 Bags)
  • Amount Of Content
    1 case (2 Kg x 5 bags)
Part Number
3-1870-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,191.77

COTTON SCRUBBING CLOTHS 1 Piece(s) Same day 1 case (2 Kg x 5 bags)

Basic Specifications

  • Product Type
    Cloth waste
  • Cloth material
    Towel
  • Fabric
    Used
  • Type
    Dry
  • Size(mm)
    30-50 cm Square (Irregular)
  • Details Type
    Wiping rags for oil only
  • Material
    Cotton / Synthetic Fiber
  • Color
    Motley
  • Manufacturer Product Name
    Economy Rag for Oil, Assorted Colors
  • Manufacturer Model Number
    W0272
  • Number Contained In Packet
    1 Set (2 kg x 5 Bags)
  • Amount Of Content
    1 case (2 Kg x 5 bags)

Product Description

• Product Model: Cloth Wipe
• Model: Dry
• Fabric Quality Material: Towel
• Cloth: Secondhand
• Manufacturer Product Name: Economy Rag for Oil, Assorted Colors

Specifications of 3-1870-01

  • Product Type
    Cloth waste
  • Cloth material
    Towel
  • Fabric
    Used
  • Type
    Dry
  • Size(mm)
    30-50 cm Square (Irregular)
  • Details Type
    Wiping rags for oil only
  • Material
    Cotton / Synthetic Fiber
  • Color
    Motley
  • Manufacturer Product Name
    Economy Rag for Oil, Assorted Colors
  • Manufacturer Model Number
    W0272
  • Number Contained In Packet
    1 Set (2 kg x 5 Bags)
  • Amount Of Content
    1 case (2 Kg x 5 bags)
Part Number
3-1870-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,191.77

COTTON SCRUBBING CLOTHS 1 Piece(s) Same day 1 case (2 Kg x 5 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1