(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weight (3-1587-04)

Weight (3-1587-04)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1587-04
3-1587-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Part Number Quantity

฿ 3,914.00

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) Same day Weight, class F-1 50 g 50g 1 Set (Main Unit, Aluminum Case)

฿ 2,114.00

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 21 Day(s) Weight, class F-1 20 mg 20mg 1 Set (Main Unit, Aluminum Case)

Basic Specifications

  • Product Type
    Scale Accessories
  • Optional Item
    Standard Test Weight for Scale
  • Specifications
    Magnetic susceptibility: 25 μT or less
  • Type
    F-1 Grade
  • Shape
    500 g to 1 g/cylinder (OIML type), 500 mg to 1 mg/board
  • Accuracy Grade
    Compliant with OIML (International Organization of Legal Metrology) R111
  • Material
    Non-magnetic stainless steel
  • Detailed Specifications
    Mirror-finished surface, Density: 7.94 to 7.96 g/cm³
  • Accessory
    Aluminum Case
  • Quantity
    1 Set (Main Unit, Aluminum Case)

Product Description

[Features]
· Comes in a high quality aluminum case for safe storage
· Made of stainless steel with excellent corrosion resistance and wear resistance.

Part Number
3-1587-04
3-1587-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Part Number Quantity

฿ 3,914.00

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) Same day Weight, class F-1 50 g 50g 1 Set (Main Unit, Aluminum Case)

฿ 2,114.00

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 21 Day(s) Weight, class F-1 20 mg 20mg 1 Set (Main Unit, Aluminum Case)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1