(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Precision Electronic Balance, Weighing (g) 320–12000

High Precision Electronic Balance, Weighing (g) 320–12000

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-397-04

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    0.01g
  • Weighed Amount(g)
    3200
  • Power Supply(V)
    AC100
  • Size(mm)
    196X293X89
  • Plate size(mm)
    190X190
  • Manufacturer Product Name
    High Precision Electric Scale RJ-3200
  • Part Number
    RJ-3200
  • Reproducibility
    0.01g
  • Linearity
    Representative value ±0.03 g
  • Function
    Manual Span Adjustment Using External Calibration Balance, LCD Backlight, Selectable Weighing Modes (Weight, Pieces, %, Carats), RS-232C Standard Equipped
  • Quantity
    1 unit
Part Number
2-397-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 39,134.00

฿ 35,498.45

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 50 Day(s) 1 unit

Basic Specifications

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    0.01g
  • Weighed Amount(g)
    3200
  • Power Supply(V)
    AC100
  • Size(mm)
    196X293X89
  • Plate size(mm)
    190X190
  • Manufacturer Product Name
    High Precision Electric Scale RJ-3200
  • Part Number
    RJ-3200
  • Reproducibility
    0.01g
  • Linearity
    Representative value ±0.03 g
  • Function
    Manual Span Adjustment Using External Calibration Balance, LCD Backlight, Selectable Weighing Modes (Weight, Pieces, %, Carats), RS-232C Standard Equipped
  • Quantity
    1 unit

Product Description

[Features]
· With tuning fork sensor mounted, excellent durability and long-term stability are provided.
· Adopts a glass windshield for outstanding chemical resistance and electrostatic resistance compared to resin windshields.

Specifications of 2-397-04

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    0.01g
  • Weighed Amount(g)
    3200
  • Power Supply(V)
    AC100
  • Size(mm)
    196X293X89
  • Plate size(mm)
    190X190
  • Manufacturer Product Name
    High Precision Electric Scale RJ-3200
  • Part Number
    RJ-3200
  • Reproducibility
    0.01g
  • Linearity
    Representative value ±0.03 g
  • Function
    Manual Span Adjustment Using External Calibration Balance, LCD Backlight, Selectable Weighing Modes (Weight, Pieces, %, Carats), RS-232C Standard Equipped
  • Quantity
    1 unit
Part Number
2-397-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 39,134.00

฿ 35,498.45

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 50 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1