(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pneumatic Handy Pump AMVH Series

Pneumatic Handy Pump AMVH Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AMVH-20FC

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    40
  • Usable Liquid
    Kerosene, Light Oil, Oil
  • Pump Head(m)
    10
  • Wetted Part
    AL・SUS
  • Body
    FC
  • Amount Of Content
    1 unit
Part Number
AMVH-20FC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 65,667.00

฿ 52,533.60

PUMPS FOR HOSE AND PIPE 1 Piece(s) 45 Day(s) 1 unit

Basic Specifications

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    40
  • Usable Liquid
    Kerosene, Light Oil, Oil
  • Pump Head(m)
    10
  • Wetted Part
    AL・SUS
  • Body
    FC
  • Amount Of Content
    1 unit

Product Description

Continuous operation is possible. A portable air pump that is easy to carry and can be used in explosion-proof areas.
[Features]
· Continuous operation is possible
· Can be used with a variety of liquids, from kerosene and diesel to chemicals.
· Can be used in combination with a connected pipe or hose as required.

Specifications of AMVH-20FC

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    40
  • Usable Liquid
    Kerosene, Light Oil, Oil
  • Pump Head(m)
    10
  • Wetted Part
    AL・SUS
  • Body
    FC
  • Amount Of Content
    1 unit
Part Number
AMVH-20FC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 65,667.00

฿ 52,533.60

PUMPS FOR HOSE AND PIPE 1 Piece(s) 45 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1