(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Air Shower (2-9669-01)

Portable Air Shower (2-9669-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
2-9669-01
2-9669-02
2-9669-05
2-9669-06
2-9669-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Grade Standard (Fed.Std. 209D Class) Air Amount
(m3/min)
Power Consumption
(w)
Manufacturer Product Name Manufacturer Model Wind Speed
(m/s)
Cleanliness Weight
(kg)
Air Jet Nozzle Specification details

฿ 149,461.00

AIR SHOWER 1 Piece(s) 19 Day(s) 500 200 1500 100 Approx. 5 maximum 275 Portable Air Shower KAS-P04 KAS-P04 26 Blowing Cleanliness: Class 100 40 Resin PANKA Nozzle x 4 Structure/Material: Body: Plated Steel Sheet (Uses SUS430 for some internal parts), Blower: Thin Type Shower Fan x 1 1 unit

฿ 177,923.00

AIR SHOWER 1 Piece(s) 35 Day(s) 500 200 1700 100 Approximately 11 maximum 600 Portable Air Shower KAS-P08 KAS-P08 26 Blowing Cleanliness: Class 100 51 Resin PANKA Nozzle x 8 Structure/Material: Body: Plated Steel Sheet (Uses SUS430 for some internal parts), Blower: Thin Type Shower Fan x 1 1 unit

฿ 214,420.00

AIR SHOWER 1 Piece(s) 35 Day(s) 500 220 1700 100 Approximately 11 During Operation: Maximum 650, During Standby: 10 Portable Air Shower KAS-IP08 KAS-IP08 25 Blowing Cleanliness: Class 100 54 Resin PANKA Nozzle x 6 Structure/Material: Body: Plated Steel Sheet (Uses SUS430 for some internal parts), Blower: Thin Type Shower Fan x 1 1 unit

฿ 280,572.00

AIR SHOWER 1 Piece(s) 35 Day(s) 1000 500 2100 1000 Approximately 13 During Operation: Maximum 775, During Standby: 10 Portable Air Shower KAS-P13 KAS-P13 19 Blowing Cleanliness: Class 1000 96 Resin PANKA Nozzle x 13 Structure/Material: Body: Plated Steel Sheet (Uses SUS430 for some internal parts), Blower: Thin Type Shower Fan x 1 1 unit

฿ 309,313.00

AIR SHOWER 1 Piece(s) 35 Day(s) 1050 500 2130 1000 Approximately 13 During Operation: Maximum 775, During Standby: 10 Portable Air Shower KAS-P13S KAS-P13S 19 Blowing Cleanliness: Class 1000 97 Resin PANKA Nozzle x 13 Structure/Material: Body: Stainless Steel (NSSC180) (Uses SUS430 for some internal parts), Blower: Thin Type Shower Fan x 1 1 unit

Basic Specifications

Product Description

[Features]
· Compact, easy to assemble and install, wall installation not required.
· Equipped with a high power air jet with a blow speed of 18 to 26 m per second.
· More economical with lower power consumption compared to ordinary air showers.
· Can be exposed to air without touching the switch because it is equipped with a human motion sensor.

Part Number
2-9669-01
2-9669-02
2-9669-05
2-9669-06
2-9669-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Grade Standard (Fed.Std. 209D Class) Air Amount
(m3/min)
Power Consumption
(w)
Manufacturer Product Name Manufacturer Model Wind Speed
(m/s)
Cleanliness Weight
(kg)
Air Jet Nozzle Specification details

฿ 149,461.00

AIR SHOWER 1 Piece(s) 19 Day(s) 500 200 1500 100 Approx. 5 maximum 275 Portable Air Shower KAS-P04 KAS-P04 26 Blowing Cleanliness: Class 100 40 Resin PANKA Nozzle x 4 Structure/Material: Body: Plated Steel Sheet (Uses SUS430 for some internal parts), Blower: Thin Type Shower Fan x 1 1 unit

฿ 177,923.00

AIR SHOWER 1 Piece(s) 35 Day(s) 500 200 1700 100 Approximately 11 maximum 600 Portable Air Shower KAS-P08 KAS-P08 26 Blowing Cleanliness: Class 100 51 Resin PANKA Nozzle x 8 Structure/Material: Body: Plated Steel Sheet (Uses SUS430 for some internal parts), Blower: Thin Type Shower Fan x 1 1 unit

฿ 214,420.00

AIR SHOWER 1 Piece(s) 35 Day(s) 500 220 1700 100 Approximately 11 During Operation: Maximum 650, During Standby: 10 Portable Air Shower KAS-IP08 KAS-IP08 25 Blowing Cleanliness: Class 100 54 Resin PANKA Nozzle x 6 Structure/Material: Body: Plated Steel Sheet (Uses SUS430 for some internal parts), Blower: Thin Type Shower Fan x 1 1 unit

฿ 280,572.00

AIR SHOWER 1 Piece(s) 35 Day(s) 1000 500 2100 1000 Approximately 13 During Operation: Maximum 775, During Standby: 10 Portable Air Shower KAS-P13 KAS-P13 19 Blowing Cleanliness: Class 1000 96 Resin PANKA Nozzle x 13 Structure/Material: Body: Plated Steel Sheet (Uses SUS430 for some internal parts), Blower: Thin Type Shower Fan x 1 1 unit

฿ 309,313.00

AIR SHOWER 1 Piece(s) 35 Day(s) 1050 500 2130 1000 Approximately 13 During Operation: Maximum 775, During Standby: 10 Portable Air Shower KAS-P13S KAS-P13S 19 Blowing Cleanliness: Class 1000 97 Resin PANKA Nozzle x 13 Structure/Material: Body: Stainless Steel (NSSC180) (Uses SUS430 for some internal parts), Blower: Thin Type Shower Fan x 1 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1