(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Booth Panel Type (3-1436-03)

Clean Booth Panel Type (3-1436-03)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1436-01
3-1436-02
3-1436-03
3-1436-04
3-1436-05
3-1436-06
3-1436-07
3-1436-08
3-1436-09
3-1436-10
3-1436-11
3-1436-12
3-1437-01
3-1437-02
3-1437-03
3-1437-04
3-1437-05
3-1437-06
3-1437-07
3-1437-08
3-1437-09
3-1437-10
3-1437-11
3-1437-12
3-1438-01
3-1438-02
3-1438-03
3-1438-04
3-1438-05
3-1438-06
3-1438-07
3-1438-08
3-1438-09
3-1438-10
3-1438-11
3-1438-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Grade Standard (Fed.Std. 209D Class) FFU
(m3/min)
Manufacturer Product Name Manufacturer Model

฿ 272,324.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 10000 5 x 1 unit Paneled Clean Bench P7-151520 P7-151520 1 unit

฿ 276,861.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 10000 5 x 1 unit Paneled Clean Bench P7-152020 P7-152020 1 unit

฿ 331,326.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 10000 5 x 1 unit Paneled Clean Bench P7-152520 P7-152520 1 unit

฿ 285,941.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 10000 5 x 1 unit Paneled Clean Bench P7-202020 P7-202020 1 unit

฿ 376,716.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 10000 10x1 units Paneled Clean Bench P7-202520 P7-202520 1 unit

฿ 394,870.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 10000 10x1 units Paneled Clean Bench P7-203020 P7-203020 1 unit

฿ 462,950.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 10000 10x1 units Paneled Clean Bench P7-252520 P7-252520 1 unit

฿ 485,644.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 10000 10x1 units Paneled Clean Bench P7-253020 P7-253020 1 unit

฿ 585,497.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 10000 10x2 units Paneled Clean Bench P7-253520 P7-253520 1 unit

฿ 544,647.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 10000 10x2 units Paneled Clean Bench P7-303020 P7-303020 1 unit

฿ 608,191.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 10000 10x2 units Paneled Clean Bench P7-303520 P7-303520 1 unit

฿ 685,349.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3000 10000 10x2 units Paneled Clean Bench P7-353520 P7-353520 1 unit

฿ 281,401.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 1000 10x1 units Paneled Clean Bench P6-151520 P6-151520 1 unit

฿ 290,479.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 1000 10x1 units Paneled Clean Bench P6-152020 P6-152020 1 unit

฿ 340,406.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 1000 10x1 units Paneled Clean Bench P6-152520 P6-152520 1 unit

฿ 299,557.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 1000 10x1 units Paneled Clean Bench P6-202020 P6-202020 1 unit

฿ 426,641.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 1000 10x2 units Paneled Clean Bench P6-202520 P6-202520 1 unit

฿ 440,257.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 1000 10x2 units Paneled Clean Bench P6-203020 P6-203020 1 unit

฿ 508,337.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 1000 10x2 units Paneled Clean Bench P6-252520 P6-252520 1 unit

฿ 535,570.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 1000 10x2 units Paneled Clean Bench P6-253020 P6-253020 1 unit

฿ 630,884.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 1000 10x3 units Paneled Clean Bench P6-253520 P6-253520 1 unit

฿ 590,036.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 1000 10x3 units Paneled Clean Bench P6-303020 P6-303020 1 unit

฿ 658,117.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 1000 10x3 units Paneled Clean Bench P6-303520 P6-303520 1 unit

฿ 780,663.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 1000 10x4 units Paneled Clean Bench P6-353520 P6-353520 1 unit

฿ 394,870.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 100 10x3 units Paneled Clean Bench P5-151520 P5-151520 1 unit

฿ 403,949.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 100 10x3 units Paneled Clean Bench P5-152020 P5-152020 1 unit

฿ 508,337.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 100 10x4 units Paneled Clean Bench P5-152520 P5-152520 1 unit

฿ 467,489.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 100 10x4 units Paneled Clean Bench P5-202020 P5-202020 1 unit

฿ 590,036.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 100 10x5 units Paneled Clean Bench P5-202520 P5-202520 1 unit

฿ 644,500.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 100 10x6 units Paneled Clean Bench P5-203020 P5-203020 1 unit

฿ 767,047.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 100 10x7 units Paneled Clean Bench P5-252520 P5-252520 1 unit

฿ 898,669.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 100 10x8 units Paneled Clean Bench P5-253020 P5-253020 1 unit

฿ 993,984.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 100 10x9 units Paneled Clean Bench P5-253520 P5-253520 1 unit

฿ 953,134.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 100 10x9 units Paneled Clean Bench P5-303020 P5-303020 1 unit

฿ 1,111,990.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 100 10x11 units Paneled Clean Bench P5-303520 P5-303520 1 unit

฿ 1,289,001.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 100 10x13 units Paneled Clean Bench P5-353520 P5-353520 1 unit

Basic Specifications

  • Product Type
    Clean Bench
  • Height(mm)
    2000
  • Power Supply
    Single-Phase 100 V
  • Full height(mm)
    2135
  • Footnotes
    * Value in parentheses shows height including unit. * Replacement filter (3-1425-11, 1-7884-12, 3-1426-11, 1-7885-12)
  • Power supply details(50/60Hz)
    100 VAC50/60 Hz (Approx. 300 W per unit are required)
  • Material
    Main unit: aluminum frame, perimeter: antistatic PVC
  • Power cord length(m)
    5 (3P Plug)
  • Fan Filter Unit Material
    ABS Resin
  • 1 unit

Product Description

[Features]
· Unit structure can easily be assembled with the knock-down method.
· Equipped with fan filter unit "Pure Space".
· A wired remote control is attached, and air flow can be adjusted in 5 levels.

Part Number
3-1436-01
3-1436-02
3-1436-03
3-1436-04
3-1436-05
3-1436-06
3-1436-07
3-1436-08
3-1436-09
3-1436-10
3-1436-11
3-1436-12
3-1437-01
3-1437-02
3-1437-03
3-1437-04
3-1437-05
3-1437-06
3-1437-07
3-1437-08
3-1437-09
3-1437-10
3-1437-11
3-1437-12
3-1438-01
3-1438-02
3-1438-03
3-1438-04
3-1438-05
3-1438-06
3-1438-07
3-1438-08
3-1438-09
3-1438-10
3-1438-11
3-1438-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Grade Standard (Fed.Std. 209D Class) FFU
(m3/min)
Manufacturer Product Name Manufacturer Model

฿ 272,324.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 10000 5 x 1 unit Paneled Clean Bench P7-151520 P7-151520 1 unit

฿ 276,861.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 10000 5 x 1 unit Paneled Clean Bench P7-152020 P7-152020 1 unit

฿ 331,326.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 10000 5 x 1 unit Paneled Clean Bench P7-152520 P7-152520 1 unit

฿ 285,941.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 10000 5 x 1 unit Paneled Clean Bench P7-202020 P7-202020 1 unit

฿ 376,716.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 10000 10x1 units Paneled Clean Bench P7-202520 P7-202520 1 unit

฿ 394,870.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 10000 10x1 units Paneled Clean Bench P7-203020 P7-203020 1 unit

฿ 462,950.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 10000 10x1 units Paneled Clean Bench P7-252520 P7-252520 1 unit

฿ 485,644.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 10000 10x1 units Paneled Clean Bench P7-253020 P7-253020 1 unit

฿ 585,497.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 10000 10x2 units Paneled Clean Bench P7-253520 P7-253520 1 unit

฿ 544,647.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 10000 10x2 units Paneled Clean Bench P7-303020 P7-303020 1 unit

฿ 608,191.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 10000 10x2 units Paneled Clean Bench P7-303520 P7-303520 1 unit

฿ 685,349.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3000 10000 10x2 units Paneled Clean Bench P7-353520 P7-353520 1 unit

฿ 281,401.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 1000 10x1 units Paneled Clean Bench P6-151520 P6-151520 1 unit

฿ 290,479.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 1000 10x1 units Paneled Clean Bench P6-152020 P6-152020 1 unit

฿ 340,406.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 1000 10x1 units Paneled Clean Bench P6-152520 P6-152520 1 unit

฿ 299,557.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 1000 10x1 units Paneled Clean Bench P6-202020 P6-202020 1 unit

฿ 426,641.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 1000 10x2 units Paneled Clean Bench P6-202520 P6-202520 1 unit

฿ 440,257.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 1000 10x2 units Paneled Clean Bench P6-203020 P6-203020 1 unit

฿ 508,337.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 1000 10x2 units Paneled Clean Bench P6-252520 P6-252520 1 unit

฿ 535,570.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 1000 10x2 units Paneled Clean Bench P6-253020 P6-253020 1 unit

฿ 630,884.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 1000 10x3 units Paneled Clean Bench P6-253520 P6-253520 1 unit

฿ 590,036.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 1000 10x3 units Paneled Clean Bench P6-303020 P6-303020 1 unit

฿ 658,117.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 1000 10x3 units Paneled Clean Bench P6-303520 P6-303520 1 unit

฿ 780,663.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 1000 10x4 units Paneled Clean Bench P6-353520 P6-353520 1 unit

฿ 394,870.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 100 10x3 units Paneled Clean Bench P5-151520 P5-151520 1 unit

฿ 403,949.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 100 10x3 units Paneled Clean Bench P5-152020 P5-152020 1 unit

฿ 508,337.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 100 10x4 units Paneled Clean Bench P5-152520 P5-152520 1 unit

฿ 467,489.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 100 10x4 units Paneled Clean Bench P5-202020 P5-202020 1 unit

฿ 590,036.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 100 10x5 units Paneled Clean Bench P5-202520 P5-202520 1 unit

฿ 644,500.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 100 10x6 units Paneled Clean Bench P5-203020 P5-203020 1 unit

฿ 767,047.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 100 10x7 units Paneled Clean Bench P5-252520 P5-252520 1 unit

฿ 898,669.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 100 10x8 units Paneled Clean Bench P5-253020 P5-253020 1 unit

฿ 993,984.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 100 10x9 units Paneled Clean Bench P5-253520 P5-253520 1 unit

฿ 953,134.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 100 10x9 units Paneled Clean Bench P5-303020 P5-303020 1 unit

฿ 1,111,990.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 100 10x11 units Paneled Clean Bench P5-303520 P5-303520 1 unit

฿ 1,289,001.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 100 10x13 units Paneled Clean Bench P5-353520 P5-353520 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1