(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Booth Black Curtain Type (3-1430-02)

Clean Booth Black Curtain Type (3-1430-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1430-01
3-1430-02
3-1430-03
3-1430-04
3-1430-05
3-1430-06
3-1430-07
3-1430-08
3-1430-09
3-1430-10
3-1430-11
3-1430-12
3-1431-01
3-1431-02
3-1431-03
3-1431-04
3-1431-05
3-1431-06
3-1431-07
3-1431-08
3-1431-09
3-1431-10
3-1431-11
3-1431-12
3-1432-01
3-1432-02
3-1432-03
3-1432-04
3-1432-05
3-1432-06
3-1432-07
3-1432-08
3-1432-09
3-1432-10
3-1432-11
3-1432-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
FFU
(m3/min)
Manufacturer Product Name Manufacturer Model Overall height (including unit)
(mm)

฿ 131,623.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2000 5 x 1 unit Clean Bench B7-151520 B7-151520 2000 1 unit

฿ 154,319.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2000 5 x 1 unit Clean Bench B7-152020 B7-152020 2000 1 unit

฿ 177,011.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2000 5 x 1 unit Clean Bench B7-152520 B7-152520 2000 1 unit

฿ 177,011.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 2000 5 x 1 unit Clean Bench B7-202020 B7-202020 2000 1 unit

฿ 222,400.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2000 10x1 units Clean Bench B7-202520 B7-202520 2000 1 unit

฿ 258,707.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2000 10x1 units Clean Bench B7-203020 B7-203020 2000 1 unit

฿ 267,786.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2000 10x1 units Clean Bench B7-252520 B7-252520 2000 1 unit

฿ 304,094.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2000 10x1 units Clean Bench B7-253020 B7-253020 2000 1 unit

฿ 381,254.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2000 10x2 units Clean Bench B7-253520 B7-253520 2000 1 unit

฿ 385,793.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2000 10x2 units Clean Bench B7-303020 B7-303020 2000 1 unit

฿ 440,257.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2000 10x2 units Clean Bench B7-303520 B7-303520 2000 1 unit

฿ 499,261.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2000 10x2 units Clean Bench B7-353520 B7-353520 2000 1 unit

฿ 140,701.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2200 5 x 1 unit Clean Bench B7-151522 B7-151522 2200 1 unit

฿ 167,933.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2200 5 x 1 unit Clean Bench B7-152022 B7-152022 2200 1 unit

฿ 195,167.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2200 10x1 units Clean Bench B7-152522 B7-152522 2200 1 unit

฿ 195,167.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 2200 10x1 units Clean Bench B7-202022 B7-202022 2200 1 unit

฿ 204,243.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2200 10x1 units Clean Bench B7-202522 B7-202522 2200 1 unit

฿ 276,861.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2200 10x1 units Clean Bench B7-203022 B7-203022 2200 1 unit

฿ 290,479.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2200 10x1 units Clean Bench B7-252522 B7-252522 2200 1 unit

฿ 367,639.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2200 10x2 units Clean Bench B7-253022 B7-253022 2200 1 unit

฿ 413,024.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2200 10x2 units Clean Bench B7-253522 B7-253522 2200 1 unit

฿ 413,024.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2200 10x2 units Clean Bench B7-303022 B7-303022 2200 1 unit

฿ 481,106.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2200 10x2 units Clean Bench B7-303522 B7-303522 2200 1 unit

฿ 540,110.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2200 10x2 units Clean Bench B7-353522 B7-353522 2200 1 unit

฿ 154,319.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2400 5 x 1 unit Clean Bench B7-151524 B7-151524 2400 1 unit

฿ 181,550.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2400 5 x 1 unit Clean Bench B7-152024 B7-152024 2400 1 unit

฿ 213,320.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2400 10x1 units Clean Bench B7-152524 B7-152524 2400 1 unit

฿ 213,320.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 2400 10x1 units Clean Bench B7-202024 B7-202024 2400 1 unit

฿ 258,707.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2400 10x1 units Clean Bench B7-202524 B7-202524 2400 1 unit

฿ 304,094.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2400 10x1 units Clean Bench B7-203024 B7-203024 2400 1 unit

฿ 313,174.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2400 10x1 units Clean Bench B7-252524 B7-252524 2400 1 unit

฿ 390,331.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2400 10x2 units Clean Bench B7-253024 B7-253024 2400 1 unit

฿ 440,257.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2400 10x2 units Clean Bench B7-253524 B7-253524 2400 1 unit

฿ 481,106.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2400 10x2 units Clean Bench B7-303024 B7-303024 2400 1 unit

฿ 512,879.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2400 10x2 units Clean Bench B7-303524 B7-303524 2400 1 unit

฿ 580,960.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2400 10x2 units Clean Bench B7-353524 B7-353524 2400 1 unit

Basic Specifications

  • Product Type
    Clean Bench
  • Power Supply
    Single-Phase 100 V
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Footnotes
    * Value in parentheses shows height including unit. * Replacement filter (3-1425-11, 1-7884-12, 3-1426-11, 1-7885-12)
  • Power supply details(50/60Hz)
    100 VAC50/60 Hz (Approx. 300 W per unit are required)
  • Material
    Body: aluminum pipe 50 mm, Adjuster: stainless steel (SUS304), Side and ceiling cover: Seiden® crystal (surface resistance value: 10¹⁰ Ω (conductive coating surface)
  • Power cord length(m)
    5 (3P Plug)
  • Fan Filter Unit Material
    ABS Resin
  • 1 unit

Product Description

[Features]
· Unit structure can easily be assembled with the knock-down method.
· Equipped with fan filter unit "Pure Space".
· A wired remote control is attached, and air flow can be adjusted in 5 levels.

Part Number
3-1430-01
3-1430-02
3-1430-03
3-1430-04
3-1430-05
3-1430-06
3-1430-07
3-1430-08
3-1430-09
3-1430-10
3-1430-11
3-1430-12
3-1431-01
3-1431-02
3-1431-03
3-1431-04
3-1431-05
3-1431-06
3-1431-07
3-1431-08
3-1431-09
3-1431-10
3-1431-11
3-1431-12
3-1432-01
3-1432-02
3-1432-03
3-1432-04
3-1432-05
3-1432-06
3-1432-07
3-1432-08
3-1432-09
3-1432-10
3-1432-11
3-1432-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
FFU
(m3/min)
Manufacturer Product Name Manufacturer Model Overall height (including unit)
(mm)

฿ 131,623.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2000 5 x 1 unit Clean Bench B7-151520 B7-151520 2000 1 unit

฿ 154,319.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2000 5 x 1 unit Clean Bench B7-152020 B7-152020 2000 1 unit

฿ 177,011.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2000 5 x 1 unit Clean Bench B7-152520 B7-152520 2000 1 unit

฿ 177,011.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 2000 5 x 1 unit Clean Bench B7-202020 B7-202020 2000 1 unit

฿ 222,400.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2000 10x1 units Clean Bench B7-202520 B7-202520 2000 1 unit

฿ 258,707.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2000 10x1 units Clean Bench B7-203020 B7-203020 2000 1 unit

฿ 267,786.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2000 10x1 units Clean Bench B7-252520 B7-252520 2000 1 unit

฿ 304,094.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2000 10x1 units Clean Bench B7-253020 B7-253020 2000 1 unit

฿ 381,254.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2000 10x2 units Clean Bench B7-253520 B7-253520 2000 1 unit

฿ 385,793.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2000 10x2 units Clean Bench B7-303020 B7-303020 2000 1 unit

฿ 440,257.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2000 10x2 units Clean Bench B7-303520 B7-303520 2000 1 unit

฿ 499,261.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2000 10x2 units Clean Bench B7-353520 B7-353520 2000 1 unit

฿ 140,701.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2200 5 x 1 unit Clean Bench B7-151522 B7-151522 2200 1 unit

฿ 167,933.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2200 5 x 1 unit Clean Bench B7-152022 B7-152022 2200 1 unit

฿ 195,167.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2200 10x1 units Clean Bench B7-152522 B7-152522 2200 1 unit

฿ 195,167.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 2200 10x1 units Clean Bench B7-202022 B7-202022 2200 1 unit

฿ 204,243.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2200 10x1 units Clean Bench B7-202522 B7-202522 2200 1 unit

฿ 276,861.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2200 10x1 units Clean Bench B7-203022 B7-203022 2200 1 unit

฿ 290,479.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2200 10x1 units Clean Bench B7-252522 B7-252522 2200 1 unit

฿ 367,639.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2200 10x2 units Clean Bench B7-253022 B7-253022 2200 1 unit

฿ 413,024.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2200 10x2 units Clean Bench B7-253522 B7-253522 2200 1 unit

฿ 413,024.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2200 10x2 units Clean Bench B7-303022 B7-303022 2200 1 unit

฿ 481,106.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2200 10x2 units Clean Bench B7-303522 B7-303522 2200 1 unit

฿ 540,110.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2200 10x2 units Clean Bench B7-353522 B7-353522 2200 1 unit

฿ 154,319.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2400 5 x 1 unit Clean Bench B7-151524 B7-151524 2400 1 unit

฿ 181,550.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2400 5 x 1 unit Clean Bench B7-152024 B7-152024 2400 1 unit

฿ 213,320.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2400 10x1 units Clean Bench B7-152524 B7-152524 2400 1 unit

฿ 213,320.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 2400 10x1 units Clean Bench B7-202024 B7-202024 2400 1 unit

฿ 258,707.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2400 10x1 units Clean Bench B7-202524 B7-202524 2400 1 unit

฿ 304,094.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2400 10x1 units Clean Bench B7-203024 B7-203024 2400 1 unit

฿ 313,174.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2400 10x1 units Clean Bench B7-252524 B7-252524 2400 1 unit

฿ 390,331.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2400 10x2 units Clean Bench B7-253024 B7-253024 2400 1 unit

฿ 440,257.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2400 10x2 units Clean Bench B7-253524 B7-253524 2400 1 unit

฿ 481,106.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2400 10x2 units Clean Bench B7-303024 B7-303024 2400 1 unit

฿ 512,879.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2400 10x2 units Clean Bench B7-303524 B7-303524 2400 1 unit

฿ 580,960.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2400 10x2 units Clean Bench B7-353524 B7-353524 2400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1