(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Booth Vinyl Curtain Type Class 100 (3-1439-01)

Clean Booth Vinyl Curtain Type Class 100 (3-1439-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1439-01
3-1439-02
3-1439-03
3-1439-04
3-1439-05
3-1439-06
3-1439-07
3-1439-08
3-1439-09
3-1439-10
3-1439-11
3-1439-12
3-1440-01
3-1440-02
3-1440-03
3-1440-05
3-1440-06
3-1440-07
3-1440-08
3-1440-09
3-1440-10
3-1440-11
3-1440-12
3-1441-01
3-1441-02
3-1441-03
3-1441-05
3-1441-06
3-1441-07
3-1441-08
3-1441-09
3-1441-10
3-1441-11
3-1441-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
FFU
(m3/min)
Manufacturer Product Name Manufacturer Model Overall height (including unit)
(mm)

฿ 227,391.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2000 10x3 units Clean Bench 5-151520 5-151520 2000 1 unit

฿ 246,907.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2000 10x3 units Clean Bench 5-152020 5-152020 2000 1 unit

฿ 324,520.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2000 10x4 units Clean Bench 5-152520 5-152520 2000 1 unit

฿ 323,611.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 2000 10x4 units Clean Bench 5-202020 5-202020 2000 1 unit

฿ 401,224.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2000 10x5 units Clean Bench 5-202520 5-202520 2000 1 unit

฿ 492,453.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2000 10x6 units Clean Bench 5-203020 5-203020 2000 1 unit

฿ 545,103.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2000 10x7 units Clean Bench 5-252520 5-252520 2000 1 unit

฿ 655,393.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2000 10x8 units Clean Bench 5-253020 5-253020 2000 1 unit

฿ 737,544.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2000 10x9 units Clean Bench 5-253520 5-253520 2000 1 unit

฿ 738,906.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2000 10x9 units Clean Bench 5-303020 5-303020 2000 1 unit

฿ 875,976.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2000 10x11 units Clean Bench 5-303520 5-303520 2000 1 unit

฿ 1,011,230.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2000 10x13 units Clean Bench 5-353520 5-353520 2000 1 unit

฿ 226,483.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2200 10x3 units Clean Bench 5-151522 5-151522 2200 1 unit

฿ 315,896.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2200 10x4 units Clean Bench 5-152022 5-152022 2200 1 unit

฿ 380,346.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2200 10x5 units Clean Bench 5-152522 5-152522 2200 1 unit

฿ 476,567.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2200 10x6 units Clean Bench 5-202522 5-202522 2200 1 unit

฿ 556,903.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2200 10x7 units Clean Bench 5-203022 5-203022 2200 1 unit

฿ 565,073.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2200 10x7 units Clean Bench 5-252522 5-252522 2200 1 unit

฿ 717,119.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2200 10x9 units Clean Bench 5-253022 5-253022 2200 1 unit

฿ 812,433.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2200 10x10 units Clean Bench 5-253522 5-253522 2200 1 unit

฿ 814,250.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2200 10x10 units Clean Bench 5-303022 5-303022 2200 1 unit

฿ 962,211.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2200 10x12 units Clean Bench 5-303522 5-303522 2200 1 unit

฿ 1,089,297.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2200 10x14 units Clean Bench 5-353522 5-353522 2200 1 unit

฿ 245,093.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2400 10x3 units Clean Bench 5-151524 5-151524 2400 1 unit

฿ 326,789.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2400 10x4 units Clean Bench 5-152024 5-152024 2400 1 unit

฿ 393,054.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2400 10x5 units Clean Bench 5-152524 5-152524 2400 1 unit

฿ 490,181.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2400 10x6 units Clean Bench 5-202524 5-202524 2400 1 unit

฿ 653,579.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2400 10x8 units Clean Bench 5-203024 5-203024 2400 1 unit

฿ 662,656.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2400 10x8 units Clean Bench 5-252524 5-252524 2400 1 unit

฿ 739,813.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2400 10x9 units Clean Bench 5-253024 5-253024 2400 1 unit

฿ 889,593.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2400 10x11 units Clean Bench 5-253524 5-253524 2400 1 unit

฿ 921,361.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2400 10x11 units Clean Bench 5-303024 5-303024 2400 1 unit

฿ 1,039,371.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2400 10x13 units Clean Bench 5-303524 5-303524 2400 1 unit

฿ 1,193,687.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2400 10x15 units Clean Bench 5-353524 5-353524 2400 1 unit

Basic Specifications

  • Product Type
    Clean Bench
  • Power Supply
    Single-Phase 100 V
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Footnotes
    * Value in parentheses shows height including unit. * Replacement filter (3-1425-11, 1-7884-12, 3-1426-11, 1-7885-12) *Unit requires a power capacity of about 300 W per unit.
  • Power supply details(50/60Hz)
    100 VAC50/60 Hz (Approx. 300 W per unit are required)
  • Material
    Body: aluminum pipe 50 mm, Adjuster: stainless steel (SUS304), Side and ceiling cover: Anti-static PVC (polyvinyl chloride resin)
  • Power cord length(m)
    5 (3P Plug)
  • Fan Filter Unit Material
    ABS Resin
  • 1 unit

Product Description

[Features]
· Higher-grade antibacterial/odor-proof HEPA filter.
· Unit structure can easily be assembled with the knock-down method.
· Equipped with fan filter unit "Pure Space".
· A wired remote control is attached, and air flow can be adjusted in 5 levels.

Part Number
3-1439-01
3-1439-02
3-1439-03
3-1439-04
3-1439-05
3-1439-06
3-1439-07
3-1439-08
3-1439-09
3-1439-10
3-1439-11
3-1439-12
3-1440-01
3-1440-02
3-1440-03
3-1440-05
3-1440-06
3-1440-07
3-1440-08
3-1440-09
3-1440-10
3-1440-11
3-1440-12
3-1441-01
3-1441-02
3-1441-03
3-1441-05
3-1441-06
3-1441-07
3-1441-08
3-1441-09
3-1441-10
3-1441-11
3-1441-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
FFU
(m3/min)
Manufacturer Product Name Manufacturer Model Overall height (including unit)
(mm)

฿ 227,391.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2000 10x3 units Clean Bench 5-151520 5-151520 2000 1 unit

฿ 246,907.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2000 10x3 units Clean Bench 5-152020 5-152020 2000 1 unit

฿ 324,520.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2000 10x4 units Clean Bench 5-152520 5-152520 2000 1 unit

฿ 323,611.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 2000 10x4 units Clean Bench 5-202020 5-202020 2000 1 unit

฿ 401,224.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2000 10x5 units Clean Bench 5-202520 5-202520 2000 1 unit

฿ 492,453.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2000 10x6 units Clean Bench 5-203020 5-203020 2000 1 unit

฿ 545,103.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2000 10x7 units Clean Bench 5-252520 5-252520 2000 1 unit

฿ 655,393.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2000 10x8 units Clean Bench 5-253020 5-253020 2000 1 unit

฿ 737,544.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2000 10x9 units Clean Bench 5-253520 5-253520 2000 1 unit

฿ 738,906.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2000 10x9 units Clean Bench 5-303020 5-303020 2000 1 unit

฿ 875,976.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2000 10x11 units Clean Bench 5-303520 5-303520 2000 1 unit

฿ 1,011,230.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2000 10x13 units Clean Bench 5-353520 5-353520 2000 1 unit

฿ 226,483.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2200 10x3 units Clean Bench 5-151522 5-151522 2200 1 unit

฿ 315,896.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2200 10x4 units Clean Bench 5-152022 5-152022 2200 1 unit

฿ 380,346.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2200 10x5 units Clean Bench 5-152522 5-152522 2200 1 unit

฿ 476,567.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2200 10x6 units Clean Bench 5-202522 5-202522 2200 1 unit

฿ 556,903.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2200 10x7 units Clean Bench 5-203022 5-203022 2200 1 unit

฿ 565,073.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2200 10x7 units Clean Bench 5-252522 5-252522 2200 1 unit

฿ 717,119.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2200 10x9 units Clean Bench 5-253022 5-253022 2200 1 unit

฿ 812,433.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2200 10x10 units Clean Bench 5-253522 5-253522 2200 1 unit

฿ 814,250.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2200 10x10 units Clean Bench 5-303022 5-303022 2200 1 unit

฿ 962,211.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2200 10x12 units Clean Bench 5-303522 5-303522 2200 1 unit

฿ 1,089,297.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2200 10x14 units Clean Bench 5-353522 5-353522 2200 1 unit

฿ 245,093.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2400 10x3 units Clean Bench 5-151524 5-151524 2400 1 unit

฿ 326,789.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2400 10x4 units Clean Bench 5-152024 5-152024 2400 1 unit

฿ 393,054.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2400 10x5 units Clean Bench 5-152524 5-152524 2400 1 unit

฿ 490,181.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2400 10x6 units Clean Bench 5-202524 5-202524 2400 1 unit

฿ 653,579.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2400 10x8 units Clean Bench 5-203024 5-203024 2400 1 unit

฿ 662,656.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2400 10x8 units Clean Bench 5-252524 5-252524 2400 1 unit

฿ 739,813.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2400 10x9 units Clean Bench 5-253024 5-253024 2400 1 unit

฿ 889,593.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2400 10x11 units Clean Bench 5-253524 5-253524 2400 1 unit

฿ 921,361.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2400 10x11 units Clean Bench 5-303024 5-303024 2400 1 unit

฿ 1,039,371.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2400 10x13 units Clean Bench 5-303524 5-303524 2400 1 unit

฿ 1,193,687.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2400 10x15 units Clean Bench 5-353524 5-353524 2400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1