(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Booth Vinyl Curtain Type Class 1000 (3-1442-02)

Clean Booth Vinyl Curtain Type Class 1000 (3-1442-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1442-01
3-1442-02
3-1442-03
3-1442-04
3-1442-05
3-1442-06
3-1442-07
3-1442-08
3-1442-09
3-1442-10
3-1442-11
3-1442-12
3-1443-01
3-1443-02
3-1443-03
3-1443-04
3-1443-05
3-1443-06
3-1443-07
3-1443-08
3-1443-09
3-1443-10
3-1443-11
3-1443-12
3-1444-01
3-1444-02
3-1444-03
3-1444-04
3-1444-05
3-1444-06
3-1444-07
3-1444-08
3-1444-09
3-1444-10
3-1444-11
3-1444-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
FFU
(m3/min)
Manufacturer Product Name Manufacturer Model Overall height (including unit)
(mm)

฿ 134,347.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2000 10x1 units Clean Bench 6-151520 6-151520 2135 1 unit

฿ 153,409.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2000 10x1 units Clean Bench 6-152020 6-152020 2135 1 unit

฿ 175,197.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2000 10x1 units Clean Bench 6-152520 6-152520 2135 1 unit

฿ 174,287.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 2000 10x1 units Clean Bench 6-202020 6-202020 2135 1 unit

฿ 252,354.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2000 10x2 units Clean Bench 6-202520 6-202520 2135 1 unit

฿ 287,301.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2000 10x2 units Clean Bench 6-203020 6-203020 2135 1 unit

฿ 295,927.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2000 10x2 units Clean Bench 6-252520 6-252520 2135 1 unit

฿ 333,597.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2000 10x2 units Clean Bench 6-253020 6-253020 2135 1 unit

฿ 415,749.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2000 10x3 units Clean Bench 6-253520 6-253520 2135 1 unit

฿ 417,109.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2000 10x3 units Clean Bench 6-303020 6-303020 2135 1 unit

฿ 472,029.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2000 10x3 units Clean Bench 6-303520 6-303520 2135 1 unit

฿ 567,343.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2000 10x4 units Clean Bench 6-353520 6-353520 2135 1 unit

฿ 141,609.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2200 10x1 units Clean Bench 6-151522 6-151522 2335 1 unit

฿ 167,026.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2200 10x1 units Clean Bench 6-152022 6-152022 2335 1 unit

฿ 231,021.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2200 10x2 units Clean Bench 6-152522 6-152522 2335 1 unit

฿ 230,114.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 2200 10x2 units Clean Bench 6-202022 6-202022 2335 1 unit

฿ 271,416.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2200 10x2 units Clean Bench 6-202522 6-202522 2335 1 unit

฿ 307,726.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2200 10x2 units Clean Bench 6-203022 6-203022 2335 1 unit

฿ 315,896.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2200 10x2 units Clean Bench 6-252522 6-252522 2335 1 unit

฿ 395,323.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2200 10x3 units Clean Bench 6-253022 6-253022 2335 1 unit

฿ 443,433.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2200 10x3 units Clean Bench 6-253522 6-253522 2335 1 unit

฿ 445,703.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2200 10x3 units Clean Bench 6-303022 6-303022 2335 1 unit

฿ 544,647.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2200 10x4 units Clean Bench 6-303522 6-303522 2335 1 unit

฿ 603,651.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2200 10x4 units Clean Bench 6-353522 6-353522 2335 1 unit

฿ 151,594.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2400 10x1 units Clean Bench 6-151524 6-151524 2535 1 unit

฿ 177,917.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2400 10x1 units Clean Bench 6-152024 6-152024 2535 1 unit

฿ 243,729.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2400 10x2 units Clean Bench 6-152524 6-152524 2535 1 unit

฿ 242,823.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 2400 10x2 units Clean Bench 6-202024 6-202024 2535 1 unit

฿ 287,301.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2400 10x2 units Clean Bench 6-202524 6-202524 2535 1 unit

฿ 332,236.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2400 10x2 units Clean Bench 6-203024 6-203024 2535 1 unit

฿ 340,406.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2400 10x2 units Clean Bench 6-252524 6-252524 2535 1 unit

฿ 418,019.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2400 10x3 units Clean Bench 6-253024 6-253024 2535 1 unit

฿ 472,029.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2400 10x3 units Clean Bench 6-253524 6-253524 2535 1 unit

฿ 508,337.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2400 10x3 units Clean Bench 6-303024 6-303024 2535 1 unit

฿ 576,419.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2400 10x4 units Clean Bench 6-303524 6-303524 2535 1 unit

฿ 644,500.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2400 10x4 units Clean Bench 6-353524 6-353524 2535 1 unit

Basic Specifications

  • Product Type
    Clean Bench
  • Power Supply
    Single-Phase 100 V
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Footnotes
    * Value in parentheses shows height including unit. * Replacement filter (3-1425-11, 1-7884-12, 3-1426-11, 1-7885-12) *Unit requires a power capacity of about 300 W per unit.
  • Power supply details(50/60Hz)
    100 VAC50/60 Hz (Approx. 300 W per unit are required)
  • Material
    Body: aluminum pipe 50 mm, Adjuster: stainless steel (SUS304), Side and ceiling cover: Anti-static PVC (polyvinyl chloride resin)
  • Power cord length(m)
    5 (3P Plug)
  • Fan Filter Unit Material
    ABS Resin
  • 1 unit

Product Description

[Features]
· Higher-grade antibacterial/odor-proof HEPA filter.
· Unit structure can easily be assembled with the knock-down method.
· Equipped with fan filter unit "Pure Space".
· A wired remote control is attached, and air flow can be adjusted in 5 levels.

Part Number
3-1442-01
3-1442-02
3-1442-03
3-1442-04
3-1442-05
3-1442-06
3-1442-07
3-1442-08
3-1442-09
3-1442-10
3-1442-11
3-1442-12
3-1443-01
3-1443-02
3-1443-03
3-1443-04
3-1443-05
3-1443-06
3-1443-07
3-1443-08
3-1443-09
3-1443-10
3-1443-11
3-1443-12
3-1444-01
3-1444-02
3-1444-03
3-1444-04
3-1444-05
3-1444-06
3-1444-07
3-1444-08
3-1444-09
3-1444-10
3-1444-11
3-1444-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
FFU
(m3/min)
Manufacturer Product Name Manufacturer Model Overall height (including unit)
(mm)

฿ 134,347.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2000 10x1 units Clean Bench 6-151520 6-151520 2135 1 unit

฿ 153,409.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2000 10x1 units Clean Bench 6-152020 6-152020 2135 1 unit

฿ 175,197.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2000 10x1 units Clean Bench 6-152520 6-152520 2135 1 unit

฿ 174,287.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 2000 10x1 units Clean Bench 6-202020 6-202020 2135 1 unit

฿ 252,354.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2000 10x2 units Clean Bench 6-202520 6-202520 2135 1 unit

฿ 287,301.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2000 10x2 units Clean Bench 6-203020 6-203020 2135 1 unit

฿ 295,927.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2000 10x2 units Clean Bench 6-252520 6-252520 2135 1 unit

฿ 333,597.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2000 10x2 units Clean Bench 6-253020 6-253020 2135 1 unit

฿ 415,749.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2000 10x3 units Clean Bench 6-253520 6-253520 2135 1 unit

฿ 417,109.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2000 10x3 units Clean Bench 6-303020 6-303020 2135 1 unit

฿ 472,029.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2000 10x3 units Clean Bench 6-303520 6-303520 2135 1 unit

฿ 567,343.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2000 10x4 units Clean Bench 6-353520 6-353520 2135 1 unit

฿ 141,609.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2200 10x1 units Clean Bench 6-151522 6-151522 2335 1 unit

฿ 167,026.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2200 10x1 units Clean Bench 6-152022 6-152022 2335 1 unit

฿ 231,021.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2200 10x2 units Clean Bench 6-152522 6-152522 2335 1 unit

฿ 230,114.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 2200 10x2 units Clean Bench 6-202022 6-202022 2335 1 unit

฿ 271,416.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2200 10x2 units Clean Bench 6-202522 6-202522 2335 1 unit

฿ 307,726.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2200 10x2 units Clean Bench 6-203022 6-203022 2335 1 unit

฿ 315,896.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2200 10x2 units Clean Bench 6-252522 6-252522 2335 1 unit

฿ 395,323.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2200 10x3 units Clean Bench 6-253022 6-253022 2335 1 unit

฿ 443,433.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2200 10x3 units Clean Bench 6-253522 6-253522 2335 1 unit

฿ 445,703.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2200 10x3 units Clean Bench 6-303022 6-303022 2335 1 unit

฿ 544,647.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2200 10x4 units Clean Bench 6-303522 6-303522 2335 1 unit

฿ 603,651.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2200 10x4 units Clean Bench 6-353522 6-353522 2335 1 unit

฿ 151,594.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 1500 2400 10x1 units Clean Bench 6-151524 6-151524 2535 1 unit

฿ 177,917.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2000 2400 10x1 units Clean Bench 6-152024 6-152024 2535 1 unit

฿ 243,729.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 2500 2400 10x2 units Clean Bench 6-152524 6-152524 2535 1 unit

฿ 242,823.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2000 2400 10x2 units Clean Bench 6-202024 6-202024 2535 1 unit

฿ 287,301.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 2500 2400 10x2 units Clean Bench 6-202524 6-202524 2535 1 unit

฿ 332,236.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2000 3000 2400 10x2 units Clean Bench 6-203024 6-203024 2535 1 unit

฿ 340,406.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 2500 2400 10x2 units Clean Bench 6-252524 6-252524 2535 1 unit

฿ 418,019.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3000 2400 10x3 units Clean Bench 6-253024 6-253024 2535 1 unit

฿ 472,029.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 2500 3500 2400 10x3 units Clean Bench 6-253524 6-253524 2535 1 unit

฿ 508,337.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3000 2400 10x3 units Clean Bench 6-303024 6-303024 2535 1 unit

฿ 576,419.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3000 3500 2400 10x4 units Clean Bench 6-303524 6-303524 2535 1 unit

฿ 644,500.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 3500 3500 2400 10x4 units Clean Bench 6-353524 6-353524 2535 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1