(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE ESD Sheet Width (mm) 600–1200

ASPURE ESD Sheet Width (mm) 600–1200

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,677.84 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4255-01
1-4255-02 SALE
1-4255-03 SALE
1-4255-04 SALE
1-4255-05 SALE
1-4255-06 SALE
1-4255-07 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

฿ 8,677.84

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) Same day Green 600 ASPURE ESD Sheet 1206GR 600 mm x 10 m Green 1206GR 4571110711637 1 pc.

฿ 14,228.00

฿ 13,088.34

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 1 Day(s) Gray 600 ASPURE ESD Sheet 1206GL 600 mm x 10 m Gray 1206GL 4571110711644 1 pc.

฿ 21,883.00

฿ 16,377.24

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day Green 900 ASPURE ESD Sheet 1209GR 900 mm x 10 m Green 1209GR 4571110711651 1 pc.

฿ 20,712.00

฿ 19,055.04

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 40 Day(s) Gray 900 ASPURE ESD Sheet 1209GL 900 mm x 10 m Gray 1209GL 4571110711668 1 pc.

฿ 28,253.00

฿ 25,992.76

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 40 Day(s) Green 1200 ASPURE ESD Sheet 1212GR 1,200 mm x 10 m Green 1212GR 4571110711675 1 pc.

฿ 28,253.00

฿ 25,992.76

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 40 Day(s) Gray 1200 ASPURE ESD Sheet 1212GL 1,200 mm x 10 m Gray 1212GL 4571110711682 1 pc.

฿ 16,002.77

฿ 13,093.47

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day Green 1000 ASPURE ESD Sheet 1210GR 1,000 mm x 10 m Green 1210GR 4571110711699 1 pc.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Length(m)
    10
  • Thickness(mm)
    2
  • Material
    Front surface: electrostatic diffusion nitrile rubber, Back surface: conductive nitrile rubber
  • Surface resistance value(Ω)
    10⁸ - 10⁹/outlet (front) / 10⁴ - 10⁵/outlet (back)
  • Internal Capacity
    1 pc.

Product Description

[Features]
· The electrostatic dissipating rubber and conductive rubber help suppress static electricity.
· Suitable for mats, protective shelves, and workbenches which require countermeasures against static charge.
· It can be dropped from 20,000 volts to harmless in a few seconds.
· Resistant to oils and greases as well as common solvents.
· Less susceptible to peeling up.

Part Number
1-4255-01
1-4255-02 SALE
1-4255-03 SALE
1-4255-04 SALE
1-4255-05 SALE
1-4255-06 SALE
1-4255-07 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

฿ 8,677.84

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) Same day Green 600 ASPURE ESD Sheet 1206GR 600 mm x 10 m Green 1206GR 4571110711637 1 pc.

฿ 14,228.00

฿ 13,088.34

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 1 Day(s) Gray 600 ASPURE ESD Sheet 1206GL 600 mm x 10 m Gray 1206GL 4571110711644 1 pc.

฿ 21,883.00

฿ 16,377.24

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day Green 900 ASPURE ESD Sheet 1209GR 900 mm x 10 m Green 1209GR 4571110711651 1 pc.

฿ 20,712.00

฿ 19,055.04

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 40 Day(s) Gray 900 ASPURE ESD Sheet 1209GL 900 mm x 10 m Gray 1209GL 4571110711668 1 pc.

฿ 28,253.00

฿ 25,992.76

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 40 Day(s) Green 1200 ASPURE ESD Sheet 1212GR 1,200 mm x 10 m Green 1212GR 4571110711675 1 pc.

฿ 28,253.00

฿ 25,992.76

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 40 Day(s) Gray 1200 ASPURE ESD Sheet 1212GL 1,200 mm x 10 m Gray 1212GL 4571110711682 1 pc.

฿ 16,002.77

฿ 13,093.47

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day Green 1000 ASPURE ESD Sheet 1210GR 1,000 mm x 10 m Green 1210GR 4571110711699 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1