(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE Finger Cover (Sulfur-Free Cut Type)

ASPURE Finger Cover (Sulfur-Free Cut Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3003-01

  • Product Type
    Fingerstall
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    0.12 or more
  • Size
    S
  • Details Type
    Embossed finish fingertips
  • Surface resistance value(Ω)
    10¹⁰~10¹²/□
  • Manufacturer Product Name
    ASPURE Finger Cover Sulfur-Free Cut Type S, 1,000 pcs
  • Material Details
    Natural Rubber (anti-static)
  • Other specifications
    Sulfur free
  • Capacity
    1 Pack (1000 pcs.)
Part Number
1-3003-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,355.00

CLEANROOM GLOVES 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 1 Pack (1000 pcs.)

Basic Specifications

  • Product Type
    Fingerstall
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    0.12 or more
  • Size
    S
  • Details Type
    Embossed finish fingertips
  • Surface resistance value(Ω)
    10¹⁰~10¹²/□
  • Manufacturer Product Name
    ASPURE Finger Cover Sulfur-Free Cut Type S, 1,000 pcs
  • Material Details
    Natural Rubber (anti-static)
  • Other specifications
    Sulfur free
  • Capacity
    1 Pack (1000 pcs.)

Product Description

[Features]
· A cut type fingerstall that does not use sulfur.

Specifications of 1-3003-01

  • Product Type
    Fingerstall
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    0.12 or more
  • Size
    S
  • Details Type
    Embossed finish fingertips
  • Surface resistance value(Ω)
    10¹⁰~10¹²/□
  • Manufacturer Product Name
    ASPURE Finger Cover Sulfur-Free Cut Type S, 1,000 pcs
  • Material Details
    Natural Rubber (anti-static)
  • Other specifications
    Sulfur free
  • Capacity
    1 Pack (1000 pcs.)
Part Number
1-3003-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,355.00

CLEANROOM GLOVES 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 1 Pack (1000 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1