(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ring Stopper (4 of Each)

Ring Stopper (4 of Each)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9092-01

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Cream (Opaque)
  • Target Object Weight
    160 kg (When using 4 pieces)
  • Manufacturer Product Name
    Link Stopper T Frame LS-484
  • Manufacturer Model Number
    T Type LS-484
  • Capacity
    1 Box (4 pcs)
Part Number
2-9092-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,635.00

CYLINDER HOLDERS 1 Pack(s)

4 Pieces Per Package

Same day 1 Box (4 pcs)

Basic Specifications

Product Description

[Features]
· Secures tabletop devices
· L type is used when the gap with the desk is 5 mm or less. I type is used to fix stacked articles vertically

Specifications of 2-9092-01

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Cream (Opaque)
  • Target Object Weight
    160 kg (When using 4 pieces)
  • Manufacturer Product Name
    Link Stopper T Frame LS-484
  • Manufacturer Model Number
    T Type LS-484
  • Capacity
    1 Box (4 pcs)
Part Number
2-9092-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,635.00

CYLINDER HOLDERS 1 Pack(s)

4 Pieces Per Package

Same day 1 Box (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1