(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4251-12 |
1-4251-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,644.00 ฿ 3,386.40 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | Same day | Outer Dimensions of Frame: 700×1000 | ASPURE Adhesive Mat Frame, Plastic Type for 600x900 | For 600 x 900 | 4580110255898 | 1 pc. | ||
฿ 4,543.82 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | Outer Dimensions of Frame: 700×1300 | ASPURE Adhesive Mat Frame, Plastic Type for 600x1200 | For 600 x 1200 | 4580110255904 | 1 pc. |
Frame that is installed at the entrance and exit of a cleanroom or office to fix the adhesive sheet that removes dust and dirt from the soles of shoes.
Part Number |
---|
1-4251-12 |
1-4251-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,644.00 ฿ 3,386.40 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | Same day | Outer Dimensions of Frame: 700×1000 | ASPURE Adhesive Mat Frame, Plastic Type for 600x900 | For 600 x 900 | 4580110255898 | 1 pc. | ||
฿ 4,543.82 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | Outer Dimensions of Frame: 700×1300 | ASPURE Adhesive Mat Frame, Plastic Type for 600x1200 | For 600 x 1200 | 4580110255904 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?