(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4250-71 |
1-4250-72 |
1-4250-73 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,831.00 ฿ 11,804.52 |
TAPE/MAT FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 450×900 | ASPURE Clean Mat 4590 (High Adhesion) Blue 450x900, 10 pcs | 4590 | 4571110699430 | 1 case (30 sheets x 10 sheets) | ||
฿ 8,760.35 |
TAPE/MAT FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
5 Day(s) | 600×900 | ASPURE Clean Mat 6090 (High Adhesion) Blue 600x900, 10 pcs | 6090 | 4571110699447 | - | ||
฿ 23,066.00 ฿ 21,220.72 |
TAPE/MAT FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | 600×1200 | ASPURE Clean Mat 60120 (High Adhesion) Blue 600x1200, 10 pcs | 60120 | 4571110699454 | 1 case (30 sheets x 10 sheets) |
An adhesive mat that securely catches dust, and once it's dirty, the adhesive strength can be restored by peeling back a sheet to reveal a fresh one.
[Features]
· The corner tag shows a number that counts down with each sheet, allowing you to check how many sheets are left at a glance.
· (Strong adhesion) Type that is specializes in removing dirt from the soles of shoes. The strong adhesion protects against tracking in dirt from the soles of shoes into clean areas.
· (Medium adhesion) Type that balances removing dirt and safety. Excellent general-purpose type that can be used by customers in a variety of fields.
· (Weak adhesion) Type that focuses mainly on safety with regards to fall prevention. Ideal for areas where dolly carts pass through and where it is difficult to wrap in film.
[Applications]
· Clean mat that is set at the entrance/exit of a factory, preventing dirt on the soles of shoes from getting inside the factory when stepped on.
· Install at all entrances and exits as a safeguard against workers forgetting to clean their shoes.
Part Number |
---|
1-4250-71 |
1-4250-72 |
1-4250-73 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,831.00 ฿ 11,804.52 |
TAPE/MAT FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 450×900 | ASPURE Clean Mat 4590 (High Adhesion) Blue 450x900, 10 pcs | 4590 | 4571110699430 | 1 case (30 sheets x 10 sheets) | ||
฿ 8,760.35 |
TAPE/MAT FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
5 Day(s) | 600×900 | ASPURE Clean Mat 6090 (High Adhesion) Blue 600x900, 10 pcs | 6090 | 4571110699447 | - | ||
฿ 23,066.00 ฿ 21,220.72 |
TAPE/MAT FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | 600×1200 | ASPURE Clean Mat 60120 (High Adhesion) Blue 600x1200, 10 pcs | 60120 | 4571110699454 | 1 case (30 sheets x 10 sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Made of MDPE (medium-density polyethylene)
Remaining amount can be seen at a glance
Sticks to dust on the soles of shoes
For installation at entrances/exits of factories
Sticks to dust on the soles of shoes
A new sheet appears when the soiled sheet is peeled off
How can we improve?
How can we improve?