(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE CR Hood TFW/TFB

ASPURE CR Hood TFW/TFB

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 477.72 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2281-01
1-2281-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

฿ 477.72

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White ASPURE CR Hood TFW White TFW 4571110710609 1 pc.

฿ 863.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 10 Day(s) Blue ASPURE CR Hood TFB Blue TFB 4571110710616 1 pc.

Basic Specifications

  • Product Type
    Hood
  • Specifications
    No flange
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    100% Polyester with Conductive Thread (Stripe)
  • Surface resistance value(Ω)
    10⁵~10⁹/□
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Mask and suit sold separately.
  • Internal Capacity
    1 pc.

Product Description

[Specifications]
·Hood for ASPURE CR wear (separate hood).
·Approximate grade (Fed.Std.209D class): 100
·Materials: 100% polyester with conductive thread (stripe)

Part Number
1-2281-01
1-2281-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

฿ 477.72

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White ASPURE CR Hood TFW White TFW 4571110710609 1 pc.

฿ 863.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 10 Day(s) Blue ASPURE CR Hood TFB Blue TFB 4571110710616 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1