(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combustion Boat (2-962-01)

Combustion Boat (2-962-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-962-01
2-962-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

฿ 4,011.84

CRUSHING/MIXING/POWDERING 1 Pack(s)

100 Pieces Per Package

31 Day(s) 12×60×9 Combustion Boat 12×60×9 mm No.2 1 Box (100 pcs)

฿ 3,250.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

50 Pieces Per Package

16 Day(s) 16×80×12 Combustion Boat 13.5×80×10 mm No.5 1 Box (50 pcs)

Basic Specifications

  • Product Type
    Other
  • Chemical Composition
    SiO2: Approx. 63%, Al2O3: Approx. 31%
  • Heat Resistant Temperature(°C)
    Approx. 1,400°C
Part Number
2-962-01
2-962-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

฿ 4,011.84

CRUSHING/MIXING/POWDERING 1 Pack(s)

100 Pieces Per Package

31 Day(s) 12×60×9 Combustion Boat 12×60×9 mm No.2 1 Box (100 pcs)

฿ 3,250.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

50 Pieces Per Package

16 Day(s) 16×80×12 Combustion Boat 13.5×80×10 mm No.5 1 Box (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1