(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glass Funnel (2-9171-04)

Glass Funnel (2-9171-04)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
2-9171-04
2-9171-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model Mouth Outer Diameter
(mm)
Foot Length
(mm)
Internal Capacity

฿ 254.51

TUBE/FUNNEL 1 Piece(s) 31 Day(s) Glass Funnel φ60 mm 60 60 60 1 pc.

฿ 670.00

TUBE/FUNNEL 1 Piece(s) 11 Day(s) Glass Funnel φ75 mm 75 75 75 1 pc.

Basic Specifications

  • Product Type
    funnel
  • Material
    Borosilicate Glass
  • Foot outer diameter(φ mm)
    8
  • Material Details
    Borosilicate Glass 3.3
  • Thermal Expansion Coefficient
    33×10-7/℃(20~300℃)
  • Internal Capacity
    1 pc.
Part Number
2-9171-04
2-9171-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model Mouth Outer Diameter
(mm)
Foot Length
(mm)
Internal Capacity

฿ 254.51

TUBE/FUNNEL 1 Piece(s) 31 Day(s) Glass Funnel φ60 mm 60 60 60 1 pc.

฿ 670.00

TUBE/FUNNEL 1 Piece(s) 11 Day(s) Glass Funnel φ75 mm 75 75 75 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1