(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Volumetric Cylinder (Class A) (2-569-03)

Volumetric Cylinder (Class A) (2-569-03)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-569-01
2-569-03
2-569-05
2-569-06
2-569-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Outer Diameter
(φ mm)
Volume tolerance
(ml)
Product Name Part Number Full height
(mm)
Internal Capacity

฿ 433.82

GRADUATED CYLINDERS 1 Piece(s) 31 Day(s) 5 0.1 12.9±0.5 ±0.05 Volumetric Cylinder (Class A) 5 mL 1634AH/5 115-5 1 pc.

฿ 466.89

GRADUATED CYLINDERS 1 Piece(s) 31 Day(s) 25 0.5 21.3±0.6 ±0.25 Volumetric Cylinder (Class A) 25 mL 1634AH/25 160±5 1 pc.

฿ 869.00

GRADUATED CYLINDERS 2 Piece(s) 20 Day(s) 100 1 31.3±0.7 ±0.5 Volumetric Cylinder (Class A) 100 mL 1634AH/100 240±5 1 pc.

฿ 1,962.00

GRADUATED CYLINDERS 2 Piece(s) 22 Day(s) 250 2 40.7±1.1 ±1.0 Volumetric Cylinder (Class A) 250 mL 1634AH/250 320±5 1 pc.

฿ 4,487.00

GRADUATED CYLINDERS 1 Piece(s) 20 Day(s) 1000 10 67.0±1.9 ±5.0 Volumetric Cylinder (Class A) 1000 mL 1634AH/1000 465±5 1 pc.

Basic Specifications

  • Product Type
    Volumetric Cylinder
  • Material
    Borosilicate Glass
  • Material Details
    Borosilicate Glass 3.3
  • Standard
    DIN Standard EN ISO 4788 Class A
  • Autoclave
    Autoclavable
  • Internal Capacity
    1 pc.

Product Description

A volumetric cylinder made of borosilicate glass 3.3.
[Features]
· A glass volumetric container with excellent heat and chemical resistance.
· DIN Standard EN ISO 4788 Class A.
· Autoclavable.
· The base is hexagonal, making it unlikely to roll.
· The scale lines are embedded, so they will not disappear.

Part Number
2-569-01
2-569-03
2-569-05
2-569-06
2-569-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Outer Diameter
(φ mm)
Volume tolerance
(ml)
Product Name Part Number Full height
(mm)
Internal Capacity

฿ 433.82

GRADUATED CYLINDERS 1 Piece(s) 31 Day(s) 5 0.1 12.9±0.5 ±0.05 Volumetric Cylinder (Class A) 5 mL 1634AH/5 115-5 1 pc.

฿ 466.89

GRADUATED CYLINDERS 1 Piece(s) 31 Day(s) 25 0.5 21.3±0.6 ±0.25 Volumetric Cylinder (Class A) 25 mL 1634AH/25 160±5 1 pc.

฿ 869.00

GRADUATED CYLINDERS 2 Piece(s) 20 Day(s) 100 1 31.3±0.7 ±0.5 Volumetric Cylinder (Class A) 100 mL 1634AH/100 240±5 1 pc.

฿ 1,962.00

GRADUATED CYLINDERS 2 Piece(s) 22 Day(s) 250 2 40.7±1.1 ±1.0 Volumetric Cylinder (Class A) 250 mL 1634AH/250 320±5 1 pc.

฿ 4,487.00

GRADUATED CYLINDERS 1 Piece(s) 20 Day(s) 1000 10 67.0±1.9 ±5.0 Volumetric Cylinder (Class A) 1000 mL 1634AH/1000 465±5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Borosilicate Glass 3.3 Graduated Cylinder

Part No.Model NumberCapacity (mL)Single Scale Division (mL)Volume Tolerance (mL)Note / JAN Code
2-569-011634AH/550.1±0.058593419140600
2-569-021634AH/10100.2±0.18593419140617
2-569-031634AH/25250.5±0.258593419140624
2-569-041634AH/50501±0.58593419140563
2-569-051634AH/1001001±0.58593419140631
2-569-061634AH/2502502±1.08593419140648
2-569-071634AH/5005005±2.58593419140655
2-569-081634AH/10001,00010±5.08593419140662
2-569-091634AH/20002,00020±10.08593419112843

About Differences From Graduated Cylinder Custom A (1-1959-**)

Graduated Cylinder Custom A (1-1959-**)
  • JIS (Japan) standard.
  • With bumper (bumper: part for preventing tumbling and breakage from falling over).
  • Borosilicate glass-1: Indicates Class 1 as set forth in JIS R3505, and the coefficient of thermal expansion is 3.5 × 10-6/°C or less.

Graduated Cylinder Class A (2-569-**)
  • DIN (Germany) standard.
  • Borosilicate glass 3.3: It is set forth by DIN ISO7991, and the coefficient of thermal expansion is 3.3 × 10-6/°C or less on average.

We cannot make an assertion because there is a difference between the upper limits and averages of JIS and DIN ISO, but 3.3 is somewhat a lower value (resists expansion).