(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-9602-06 |
2-9603-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Manufacturer Product Name | Part Number | Upper fitting | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,928.60 |
TUBE/FUNNEL | 1 Piece(s) | 5 Day(s) | 1000 | Separatory funnel, spherical 1000 mL | Spherical | TS29/32 | 1 pc. | ||
฿ 3,343.00 |
TUBE/FUNNEL | 1 Piece(s) | 20 Day(s) | 100 | Separatory funnel, squibb type 100 mL | Squibb Type | TS15/25 | 1 pc. |
Separating funnel, capacity (ml) 50 to 1,000
[Material Details]Main body: Borosilicate glass 1st grade rigid
Stopcock section: PTFE (Polytetrafluoroethylene)
Part Number |
---|
2-9602-06 |
2-9603-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Manufacturer Product Name | Part Number | Upper fitting | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,928.60 |
TUBE/FUNNEL | 1 Piece(s) | 5 Day(s) | 1000 | Separatory funnel, spherical 1000 mL | Spherical | TS29/32 | 1 pc. | ||
฿ 3,343.00 |
TUBE/FUNNEL | 1 Piece(s) | 20 Day(s) | 100 | Separatory funnel, squibb type 100 mL | Squibb Type | TS15/25 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?