(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Capacity Sealed Bucket (2-9407-02)

Large Capacity Sealed Bucket (2-9407-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-9407-02
2-9407-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shape Capacity Other Specifications Height
(mm)
Model number Manufacturer Product Name JAN Code Material Accessory Heat Resistant Temperature
(°C)
Footnotes Weight
(kg)
Quantity

฿ 1,252.00

RESIN CONTAINERS 1 Piece(s) Same day Other 23L - Bucket 23 l, Stackable, PRO-WESTERN Canada 449 750104000120P01 Airtight bucket 750104000120P01 4571110732014 Main Body, Hand Grip: HDPE (High Density Polyethylene) - Injection: -38°C to 82°C (storage recommendation: -40°C to 39°C) * A lid for the bucket is not provided. 1.157 1 pc.

฿ 275.00

RESIN CONTAINERS 1 Piece(s) Same day - - Option Dedicated Lid (Snap-On Without Gasket), PRO-WESTERN Canada 25 64210B94 Large Capacity Sealed Bucket 64210B94 4571110732021 HDPE (High Density Polyethylene) Dedicated lid (Snap-on with no gasket) - - 0.140 1 pc.

Basic Specifications

Product Description

· As there are ribs on the top of the lid, stacking is possible.
· 642 (no gasket snap on) lid is suitable for storing solids and powders, 656 (with gasket) lid is suitable for storing liquids.
· After sealing, peel off the opening seal on the lid with an opener to open it (cannot be resealed).
· 656 (with gasket) lid allows content discharge from the spout.

Part Number
2-9407-02
2-9407-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shape Capacity Other Specifications Height
(mm)
Model number Manufacturer Product Name JAN Code Material Accessory Heat Resistant Temperature
(°C)
Footnotes Weight
(kg)
Quantity

฿ 1,252.00

RESIN CONTAINERS 1 Piece(s) Same day Other 23L - Bucket 23 l, Stackable, PRO-WESTERN Canada 449 750104000120P01 Airtight bucket 750104000120P01 4571110732014 Main Body, Hand Grip: HDPE (High Density Polyethylene) - Injection: -38°C to 82°C (storage recommendation: -40°C to 39°C) * A lid for the bucket is not provided. 1.157 1 pc.

฿ 275.00

RESIN CONTAINERS 1 Piece(s) Same day - - Option Dedicated Lid (Snap-On Without Gasket), PRO-WESTERN Canada 25 64210B94 Large Capacity Sealed Bucket 64210B94 4571110732021 HDPE (High Density Polyethylene) Dedicated lid (Snap-on with no gasket) - - 0.140 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1