(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-9655-01 |
2-9655-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Size (mm) |
Model number | Manufacturer Product Name | JAN Code | Footnotes | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,228.00 |
RESIN CONTAINERS | 1 Piece(s) | 16 Day(s) | 2.5L | 115×150×210 | 107950 | Waste Liquid Return Container 107950 | 4571110727683 | * When using together with the safety waste liquid cap, a container of 5 L or more is recommended. | 1 pc. | ||
฿ 2,381.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 5L | 150×195×250 | 107951 | Waste Liquid Return Container 107951 | 4571110727690 | - | 1 pc. |
Can be used as a container for GL 45 (2-9654-01/-02).
Part Number |
---|
2-9655-01 |
2-9655-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Size (mm) |
Model number | Manufacturer Product Name | JAN Code | Footnotes | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,228.00 |
RESIN CONTAINERS | 1 Piece(s) | 16 Day(s) | 2.5L | 115×150×210 | 107950 | Waste Liquid Return Container 107950 | 4571110727683 | * When using together with the safety waste liquid cap, a container of 5 L or more is recommended. | 1 pc. | ||
฿ 2,381.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 5L | 150×195×250 | 107951 | Waste Liquid Return Container 107951 | 4571110727690 | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?