(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-585-01 |
2-585-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Other | Size (mm) |
Model number | Manufacturer Product Name | Material | Footnotes | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 290.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | Same day | 4L | - | 112×194×265 | 4LS Type | Square Bottle 4LS Type | Body: Cap: PE (polyethylene) | * Nozzle is not included. | 1 pc. | ||
฿ 70.54 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 19 Day(s) | - | Option | - | Nozzle (1 pc) | Square Bottle Nozzle (1 pc) | LDPE | - | 1 pc. |
· A container of suitable size for carrying petroleum, medicines, etc.
· Prevents pulsation when pouring liquids to enable smooth transfer.
Part Number |
---|
2-585-01 |
2-585-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Other | Size (mm) |
Model number | Manufacturer Product Name | Material | Footnotes | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 290.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | Same day | 4L | - | 112×194×265 | 4LS Type | Square Bottle 4LS Type | Body: Cap: PE (polyethylene) | * Nozzle is not included. | 1 pc. | ||
฿ 70.54 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 19 Day(s) | - | Option | - | Nozzle (1 pc) | Square Bottle Nozzle (1 pc) | LDPE | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?