(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Bottle Capacity 20 L (2-617-01)

Square Bottle Capacity 20 L (2-617-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-617-01
2-617-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Quantity

฿ 1,781.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Same day White Square Bottle S-20 (White) 1 pc.

฿ 1,103.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Same day Gray Square Bottle S-20 (Gray) 1 pc.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    20L
  • Specifications
    UN Standard Compliant
  • Size(mm)
    265×265×395
  • Mouth Inner Diam.(φ mm)
    50
  • Model number
    S-20
  • Material
    Main Body, Cap: PE (Polyethylene)
  • Quantity
    1 pc.

Product Description

[Features]
· The containers are stable when stacked, and the shape makes cargo unlikely to shift.
· Comes with a virgin cap that once opened shows that it has been opened.

Part Number
2-617-01
2-617-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Quantity

฿ 1,781.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Same day White Square Bottle S-20 (White) 1 pc.

฿ 1,103.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Same day Gray Square Bottle S-20 (Gray) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1