1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SDS-Plus Hammer Drill Chuck (Part Number)

ANX HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SDS-Plus Hammer Drill Chuck
  • SDS-Plus Hammer Drill Chuck
  • SDS-Plus Hammer Drill Chuck
  • SDS-Plus Hammer Drill Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,608.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Attachment to a hammer drill makes it ideal for drilling concrete and stone.

Part Number
AKL-310
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,608.00

ANX HAND TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Related Components Details Type Drill Chuck Body, Chuck Key Chuck capacity(mm) 2.5~13
JAN Code 4962485273644 Features Striking + rotation. Locking mechanism to prevent claw looseness due to striking. Resin cover to protect against scalding due to the heat of the main unit. High-durability SDS shank with original heat treatment.

Please check the type/dimensions/specifications of the part AKL-310 in the SDS-Plus Hammer Drill Chuck series.