(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wooden handle through screwdriver (strong class)

Wooden handle through screwdriver (strong class)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 890.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO.170-10X250
NO.170-10X300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) Overall Length
(mm)
JAN Code

฿ 890.00

ANX DRIVER 1 Piece(s) 13 Day(s) 250 399 4962485000882

฿ 1,007.00

ANX DRIVER 1 Piece(s) 13 Day(s) 300 449 4962485000899

Basic Specifications

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    10
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Wooden handle
  • Tip size / flathead (-) blade thickness (mm) B2
    1.2
  • Handle diameter(mm)
    34
  • Material
    Blade (Blade Tip): High Grade Chromium/Molybdenum/Vanadium Steel

Product Description

[Features]
· High accuracy, black point finish screwdriver with magnet.

Part Number
NO.170-10X250
NO.170-10X300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) Overall Length
(mm)
JAN Code

฿ 890.00

ANX DRIVER 1 Piece(s) 13 Day(s) 250 399 4962485000882

฿ 1,007.00

ANX DRIVER 1 Piece(s) 13 Day(s) 300 449 4962485000899

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1