(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Box Driver (NO.6000-4.5X75)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO.6000-4X75
NO.6000-4.5X75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box/Hex/Ball-Point) Width Across Flats (mm) JAN Code

฿ 355.00

ANX DRIVER 1 Piece(s) 13 Day(s) 4 4962485012212

฿ 355.00

ANX DRIVER 1 Piece(s) 13 Day(s) 4.5 4962485012229

Basic Specifications

  • Tip standards
    Box
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Opposite side of bolster(mm)
    3.0
  • Handle diameter(mm)
    20
  • Overall Length(mm)
    145
  • Features
    Hexagonal shaft blade grippable by monkey wrenches, etc.
  • Material
    Blade: Chromium/Molybdenum/Vanadium Steel, Handle: Acetate Resin

Product Description

[Features]
· Ideal for bolt and nut turning.

Part Number
NO.6000-4X75
NO.6000-4.5X75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box/Hex/Ball-Point) Width Across Flats (mm) JAN Code

฿ 355.00

ANX DRIVER 1 Piece(s) 13 Day(s) 4 4962485012212

฿ 355.00

ANX DRIVER 1 Piece(s) 13 Day(s) 4.5 4962485012229

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1