(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Tweezers, Rubber Grip, Tapered Straight (NO.210)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO.210
NO.211
NO.214
NO.215
NO.217
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Overall Length
(mm)
Details Type JAN Code

฿ 724.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Standard straight 120 Strong type 4962485096014

฿ 724.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Tapered straight tip 120 Rounded Tip Type 4962485096021

฿ 724.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Tapered straight tip 115 Ultra-thin sharp type 4962485096038

฿ 724.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Curved tip 115 Tapered eagle-beak tip 4962485096045

฿ 739.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Curved tip 120 Rounded eagle-beak tip 4962485096052

Basic Specifications

  • Main Body Material
    Stainless Steel
  • Tip material
    Stainless Steel
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • With/without tip replacement function
    NA
  • Width(mm)
    10
  • Material Details
    SUS410
  • Specifications
    Strong tipped high strength specification.

Product Description

[Features]
· Tweezers with a rubber grip that allow secure holding of objects.

Part Number
NO.210
NO.211
NO.214
NO.215
NO.217
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Overall Length
(mm)
Details Type JAN Code

฿ 724.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Standard straight 120 Strong type 4962485096014

฿ 724.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Tapered straight tip 120 Rounded Tip Type 4962485096021

฿ 724.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Tapered straight tip 115 Ultra-thin sharp type 4962485096038

฿ 724.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Curved tip 115 Tapered eagle-beak tip 4962485096045

฿ 739.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Curved tip 120 Rounded eagle-beak tip 4962485096052

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1