- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of NO.131
-
- Tip Type
- Other
-
- Main Body Material
- Stainless Steel
-
- Tip material
- Stainless Steel
-
- Overall Length(mm)
- 102
-
- Single Product Set Product
- Single Item
-
- Main Body Parts
- Main Body
-
- With/without tip replacement function
- NA
-
- Width(mm)
- 8
-
- JAN Code
- 4962485091125
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 110.00
|
ANX TWEEZERS
|
1 Piece(s)
|
|
13 Day(s)
|
Product Description
[Features]
· A very safe tip due to its rounded end.
Specifications of NO.131
-
- Tip Type
- Other
-
- Main Body Material
- Stainless Steel
-
- Tip material
- Stainless Steel
-
- Overall Length(mm)
- 102
-
- Single Product Set Product
- Single Item
-
- Main Body Parts
- Main Body
-
- With/without tip replacement function
- NA
-
- Width(mm)
- 8
-
- JAN Code
- 4962485091125
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 110.00
|
ANX TWEEZERS
|
1 Piece(s)
|
|
13 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?