- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 312211
-
- Product Type
- Magnetic sticker
-
- Size
- (Sheet) 100 x 300 x 0.8 mm (1 Piece) 10 x 20 mm
-
- Cord
- Mag 40T
-
- Material
- Magnet Seat
-
- Feature 1
- Adhesive is applied to the non-magnetic side of the isotropic magnet, and the magnet sheet is notch processed to 10 x 20 mm. (1 Sheet: 150 Pieces) Only the magnet is cut, enabling easy removal of the backing paper.
-
- Specifications
- With Single-Sided Adhesive, Notch Processing 1 Sheet: 150 pcs
-
- Amount Of Content
- 1 Sheet (150 Pcs.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 658.00
|
STICKER MAGNETS
|
1 Piece(s)
|
|
16 Day(s)
|
1 Sheet (150 Pcs.) |
Basic Specifications
-
- Product Type
- Magnetic sticker
-
- Size
- (Sheet) 100 x 300 x 0.8 mm (1 Piece) 10 x 20 mm
-
- Cord
- Mag 40T
-
- Material
- Magnet Seat
-
- Feature 1
- Adhesive is applied to the non-magnetic side of the isotropic magnet, and the magnet sheet is notch processed to 10 x 20 mm. (1 Sheet: 150 Pieces) Only the magnet is cut, enabling easy removal of the backing paper.
-
- Specifications
- With Single-Sided Adhesive, Notch Processing 1 Sheet: 150 pcs
-
- Amount Of Content
- 1 Sheet (150 Pcs.)
Product Description
Magnetic sheet consisting of adhesive applied to the non-magnetic side of isotropic magnets, cut into 10 × 20 mm pieces. (1 sheet: 150 pieces)
Only the magnet is cut, so it can be rolled off the release sheet easily.
Specifications of 312211
-
- Product Type
- Magnetic sticker
-
- Size
- (Sheet) 100 x 300 x 0.8 mm (1 Piece) 10 x 20 mm
-
- Cord
- Mag 40T
-
- Material
- Magnet Seat
-
- Feature 1
- Adhesive is applied to the non-magnetic side of the isotropic magnet, and the magnet sheet is notch processed to 10 x 20 mm. (1 Sheet: 150 Pieces) Only the magnet is cut, enabling easy removal of the backing paper.
-
- Specifications
- With Single-Sided Adhesive, Notch Processing 1 Sheet: 150 pcs
-
- Amount Of Content
- 1 Sheet (150 Pcs.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 658.00
|
STICKER MAGNETS
|
1 Piece(s)
|
|
16 Day(s)
|
1 Sheet (150 Pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?