(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Sign (392702)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • When mounting on the ceiling, fix firmly in place to ensure that it does not fall off.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
392701
392702
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Cord Amount Of Content

฿ 992.00

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Fire Extinguisher JA-701 1 pc.

฿ 992.00

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Stretcher JA-702 1 pc.

Basic Specifications

  • Shape
    Square shape
  • Specifications
    Protruding type
  • Material (Main Body)
    PET
  • Size(mm)
    300 x 200 (2 sides) x 1/bending allowance 30
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Sign that can be folded and angles adjusted to suit the installation location.
· Specifications: printed surface, 3 mm ø holes ×6, double-sided tape included, 3 seams for folding

Part Number
392701
392702
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Cord Amount Of Content

฿ 992.00

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Fire Extinguisher JA-701 1 pc.

฿ 992.00

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Stretcher JA-702 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1