(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet Chin Strap (Transparent)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of P12T16E

  • Product Type
    Exterior
  • Size
    170×120mm
  • JAN Code
    4​5​4​6​7​2​1​0​0​1​7​2​9
  • Trusco Code
    770-3953
  • Mass(g)
    30
  • Applicable Model
    159-EPZS-EPA-S
  • Material Quality
    Jaw String: Vinyl
  • Amount Of Content
    1 Set
Part Number
P12T16E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 360.00

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 1 Set

Basic Specifications

  • Product Type
    Exterior
  • Size
    170×120mm
  • JAN Code
    4​5​4​6​7​2​1​0​0​1​7​2​9
  • Trusco Code
    770-3953
  • Mass(g)
    30
  • Applicable Model
    159-EPZS-EPA-S
  • Material Quality
    Jaw String: Vinyl
  • Amount Of Content
    1 Set

Product Description

You can keep it hygienic by replacing it regularly.
Transparent chinstrap that leaves no sunburn marks.

Specifications of P12T16E

  • Product Type
    Exterior
  • Size
    170×120mm
  • JAN Code
    4​5​4​6​7​2​1​0​0​1​7​2​9
  • Trusco Code
    770-3953
  • Mass(g)
    30
  • Applicable Model
    159-EPZS-EPA-S
  • Material Quality
    Jaw String: Vinyl
  • Amount Of Content
    1 Set
Part Number
P12T16E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 360.00

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1