(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Bag Taste TBT-5600

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TBT-5600-OR

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Height(mm)
    325
  • Depth(mm)
    205
  • Frontage(mm)
    560
  • Color
    Orange
  • JAN Code
    4963241009613
  • Trusco Code
    484-2260
  • Specifications
    With Inner Pocket x 13. With Outer Pocket x 5. With Upper Lid.
  • Material
    Polyester
  • Mass(kg)
    2.13
  • Amount Of Content
    1 pc.
Part Number
TBT-5600-OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,566.00

TOOL BAGS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Height(mm)
    325
  • Depth(mm)
    205
  • Frontage(mm)
    560
  • Color
    Orange
  • JAN Code
    4963241009613
  • Trusco Code
    484-2260
  • Specifications
    With Inner Pocket x 13. With Outer Pocket x 5. With Upper Lid.
  • Material
    Polyester
  • Mass(kg)
    2.13
  • Amount Of Content
    1 pc.

Product Description

[Features]
・ It is a tool bag that has a good taste
・ Long tools can be stored. With a lid to prevent dust from entering
・ Almighty tool bag with easy-to-use size
・ It comes with a convenient lid
[Applications]
・ It can store framing squares, saws, etc.
・ Storing electric tools and tool
・ With a space dedicated for 50 cm framing square

Specifications of TBT-5600-OR

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Height(mm)
    325
  • Depth(mm)
    205
  • Frontage(mm)
    560
  • Color
    Orange
  • JAN Code
    4963241009613
  • Trusco Code
    484-2260
  • Specifications
    With Inner Pocket x 13. With Outer Pocket x 5. With Upper Lid.
  • Material
    Polyester
  • Mass(kg)
    2.13
  • Amount Of Content
    1 pc.
Part Number
TBT-5600-OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,566.00

TOOL BAGS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1