(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Bag Taste TBT-4200 (TBT-4200-GN)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TBT-4200-GN
TBT-4200-OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 2,029.00

TOOL BAGS 1 Piece(s) 12 Day(s) Green 4963241009590 484-2243 1 pc.

฿ 1,873.00

TOOL BAGS 1 Piece(s) 10 Day(s) Orange 4963241009606 484-2251 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Height(mm)
    280
  • Depth(mm)
    205
  • Frontage(mm)
    415
  • Specifications
    With Inner Pocket x 10. With Outer Pocket x 5. With Upper Lid.
  • Material
    Polyester
  • Mass(kg)
    1.5
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It is a tool bag with a high sense of design.
·The best size and easy-to-use almighty tool bag.
·Comes with a convenient lid.
[Applications]
·storage of tools
·Storage for power tools.
·Comes with a dedicated space for a 30-centimeter ruler.

Part Number
TBT-4200-GN
TBT-4200-OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 2,029.00

TOOL BAGS 1 Piece(s) 12 Day(s) Green 4963241009590 484-2243 1 pc.

฿ 1,873.00

TOOL BAGS 1 Piece(s) 10 Day(s) Orange 4963241009606 484-2251 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1