(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Bag Taste TBT-3300

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,172.51 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TBT-3300-GN
TBT-3300-OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 1,172.51

TOOL BAGS 1 Piece(s) Same day Green 4963241009552 484-2201 1 pc.

฿ 1,180.00

TOOL BAGS 1 Piece(s) 10 Day(s) Orange 4963241009569 484-2219 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Height(mm)
    230
  • Depth(mm)
    230
  • Frontage(mm)
    330
  • Specifications
    With Inner Pocket x 9. With Outer Pocket x 5. With Shoulder.
  • Material
    Polyester
  • Mass(kg)
    0.66
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It is a tool bag with a high sense of design.
·A tool bag that is fully open and easy to take out.
·The large opening makes it easy to put things in and take them out.
[Applications]
·Storage of tools.

Part Number
TBT-3300-GN
TBT-3300-OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 1,172.51

TOOL BAGS 1 Piece(s) Same day Green 4963241009552 484-2201 1 pc.

฿ 1,180.00

TOOL BAGS 1 Piece(s) 10 Day(s) Orange 4963241009569 484-2219 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1