(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A large, clearly visible LCD with character height of 20 mm.
· Can be used continually for 300 hours or more with 2 AA batteries (1.5 V).
· 20 A AC/DC measurements.
Product Type | Digital Tester | DC Voltage(V) | 400mV/4V/40V/400V/1000V | Alternating Current Voltage(V) | 4V/40V/400V/750V |
---|---|---|---|---|---|
Direct Current Voltage(A) | 400μA/4000μA/40mA/400mA/4A/20A | Alternating Electrical Current(A) | 400μA/4000μA/40mA/400mA/4A/20A | Resistance(Ω) | 400Ω/4kΩ/40kΩ/400kΩ/4MΩ/40MΩ |
Width(mm) | 75 | Depth(mm) | 34 | Height(mm) | 160 |
Details Type | Multi Tester | Display | 4000 Count LCD, Character Height 20 mm | Features | Large LCD with a character display height of 20 mm for a clear view. · Continuous operation of 300 hours or more possible with 2 AA batteries (1.5 V). · 20 A AC/DC measurements. |
Mass(g) | 180 | Power Supply | 1.5 V R6P batteries x 2 | Supplement | Frequency, Duty Ratio, Continuity Test, Diode Test, Electrostatic Capacity |
How can we improve?
How can we improve?