1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leak (Leakage Current) Clamp (Part Number)

KSE MEASURING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Leak (Leakage Current) Clamp
  • Leak (Leakage Current) Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Equipped with a vibration comparator that enables notification with both a buzzer and vibration.
· High frequency waves of 150 Hz and up are cut with a low pass filter.
· Easy-to-use compact leak clamp.
· Select from two clamp heads to suit the application.

 
Part Number
SK-7825
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

KSE MEASURING TOOLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Digital Clamp Meter (Leak Current Measurement Type) Alternating Current Voltage(V) 400V/600V Alternating Electrical Current(A) 40mA/400mA/40A/100A
Width(mm) 58 Depth(mm) 27 Height(mm) 184
Display 4,000 Counts LCD, Maximum Number of Display 4,050 Features · Equipped with a vibration comparator that gives off warnings with both buzzer sound and vibration (world's first). Comparator functions are useful even in environments with loud noises. · High frequency waves of 150 Hz are cut with a low pass filter. · Easy to use compact leak clamp. · Two types of clamps that can be selected according to application. · The unit may be used continuously for 100 hours (using alkaline batteries). · Measurement of alternating voltage is possible in addition to alternating current measurements. · Display hold function for holding displayed value with a single switch. · The Auto Power Off function turns power off automatically in about 15 minutes since last operation. Accessory 100-63 Test Lead, 1020 Carry-case, Battery (1.5 V LR03) X 2
Mass(g) 180 Power Supply 1.5 V (L)R03 Battery x 2 Supplement Diameter of Conductor to be Measured: Maximum φ40 mm