(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Gloves (100 pc)

Nitrile Gloves (100 pc)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,101.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TNT-L
TNT-M
TNT-XS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass Amount Of Content

฿ 1,101.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day L 21 8.5 4989999338546 487-6288 670 g/bag 1 Bag (100 Sheets)

฿ 1,101.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day M 19 8.0 4989999338539 487-6296 620 g/bag 1 Bag (100 Sheets)

฿ 1,285.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day XS 15 7.0 4989999338515 487-6326 520 g/bag 1 Bag (100 Sheets)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Nitrile Rubber
  • Thickness(mm)
    0.12
  • Overall Length(cm)
    30
  • Color
    White
  • Specification details
    For the right and left. A grip type with total surface embossing. Clean pack specifications. No powders. Anti-slipping.
  • JIS B9920 / ISO14664-1 (Class)
    5 Equivalent
  • Amount Of Content
    1 Bag (100 Sheets)

Product Description

[Features]
· Cleaned in ultra-pure water in a class 100 clean room environment and clean packaged.
· High cleanliness nitrile gloves with low dust generation, low ion elution and low NVR.
· Also ideal for countermeasure against static thanks to its excellent gripping performance and anti-static function.
· Softer than conventional nitrile gloves and ideal for long hours of work.
[Applications]
· For cleanrooms.
· Can be used in a wide range of fields, from processing to inspection work.

Part Number
TNT-L
TNT-M
TNT-XS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass Amount Of Content

฿ 1,101.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day L 21 8.5 4989999338546 487-6288 670 g/bag 1 Bag (100 Sheets)

฿ 1,101.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day M 19 8.0 4989999338539 487-6296 620 g/bag 1 Bag (100 Sheets)

฿ 1,285.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day XS 15 7.0 4989999338515 487-6326 520 g/bag 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1